SN65HVD3083E Status: ACTIVE

Low-Power RS-485 Full-Duplex Drivers/Receivers


      
         
Alert me about changes<br/>to this product

 SN65HVD3080E SN65HVD3082E SN65HVD3083ESN65HVD3085E SN65HVD3086E SN65HVD3088E 
Drivers Per Package1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  
Supply Voltage(s)(V)5  5  5  5  5  5  
ESD(kV)16  15  16  16  16  15  
Temp Range(C)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)0.2  0.2  1  1  20  20  
ICC(Max)(mA)0.75  0.9  0.75  0.9  0.75  0.9  
Fail SafeYes  Idle, Open, Short  Yes  Idle, Open, Short  Yes  Idle, Open, Short  
IsolatedNo  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  
Number of Nodes256  256  256  256  256  256  
DuplexFull  Half  Full  Half  Full  Half  
FootprintLBC180  SN75176  Full  SN75176  LBC180  SN75176  
CommentsSmall MSOP Package  Very Low Power, Cost Effective & Full-Featured  Small MSOP Package   Small MSOP Package   
Pin/Package10MSOP  8MSOP, 8PDIP, 8SOIC  10MSOP  8MSOP, 8SOIC  10MSOP  8MSOP, 8SOIC  
RatingCatalog  Military  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD3086E: Low-Power RS-485 Full-Duplex Drivers/Receivers
  • UCC27324: Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • AM26C31: Quadruple Differential Line Driver

Product Information

Features

  • Low Quiescent Power
    • 375 µA (Typical) Enabled Mode
    • 2 nA (Typical) Shutdown Mode
  • Small MSOP Package
  • 1/8 Unit-Load—Up to 256 Nodes per Bus
  • 16 kV Bus-Pin ESD Protection, 6 kV All Pins
  • Failsafe Receiver (Bus Open, Short, Idle)
  • TIA/EIA-485A Standard Compliant
  • RS-422 Compatible
  • Description

    Each of these devices is a balanced driver and receiver designed for full-duplex RS-485 or RS-422 data bus networks. Powered by a 5-V supply, they are fully compliant with the TIA/EIA-485A standard.

    With controlled bus output transition times, the devices are suitable for signaling rates from 200 kbps to 20 Mbps.

    The devices are designed to operate with a low supply current, less than 1 mA (typical), exclusive of the load. When in the inactive shutdown mode, the supply current drops to a few nanoamps, making these devices ideal for power-sensitive applications.

    The wide common-mode range and high ESD protection levels of these devices make them suitable for demanding applications such as motion controllers, electrical inverters, industrial networks, and cabled chassis interconnects where noise tolerance is essential.

    View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD3083EDGSACTIVE-40 to 851.25 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD3083EDGSG4ACTIVE-40 to 851.25 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD3083EDGSRACTIVE-40 to 851.10 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD3083EDGSRG4ACTIVE-40 to 851.10 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN65HVD3083EDGS
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65HVD3083EDGSG4
AsiaFarnell Asia 710
EuropeFarnell 710
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65HVD3083EDGSR
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksSN65HVD3083EDGSRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD3083EDGS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65HVD3083EDGSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65HVD3083EDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65HVD3083EDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD3083E Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD3086E Low-Power RS-485 Full-Duplex Drivers/Receivers INTERFACE-RS-485 TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
AM26C31 Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
TRS3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM293 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here