|
|
|
|
Other qualified versions of SN65HVD33
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Line Signaling Rate is the number of voltage transitions made per second expressed in units of bps (bits per second). Description
The SN65HVD3X devices are 3-state differential line drivers and differential-input line receivers that operate with 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission line RS-485 and RS-422 networks. The SN65HVD30, SN65HVD31, and SN65HVD32 are fully enabled with no external enabling pins. The SN65HVD33, SN65HVD34, and SN65HVD35 have active-high driver enables and active-low receiver enables. A low, less than 1µA, standby current can be achieved by disabling both the driver and receiver. All devices are characterized for ambient temperatures from -40°C to 85°C. Low power dissipation allows operation at temperatures up to 105°C or 125°C, depending on package option. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65HVD33D | ACTIVE | -40 to 85 | 1.60 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| SN65HVD33DG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| SN65HVD33DR | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| SN65HVD33DRG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | |||
| SN65HVD33RHLR | ACTIVE | -40 to 85 | 1.45 | 1ku | QFN (RHL) | 20 | View | 3000 | LARGE T&R | |||
| SN65HVD33RHLT | ACTIVE | -40 to 85 | 1.60 | 1ku | QFN (RHL) | 20 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVD33D | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65HVD33DG4 | |||
| Asia | Farnell Asia | 396 | |
| Europe | Farnell | 381 | |
| TI Lead Time*: 20 WeeksSN65HVD33DR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksSN65HVD33DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksSN65HVD33RHLR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksSN65HVD33RHLT | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVD33D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD33DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD33DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD33DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65HVD33RHLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVD33RHLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVD33 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD30 | 3.3-V Full-Duplex RS-485 Drivers and Receivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS650240 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TMP300 | 1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| REF200 | Dual Current Source/Current Sink | VOLTAGE REFERENCE-CURRENT REFERENCE | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| CDCV304 | General Purpose and PCI-X 1:4 Clock Buffer | NON-PLL BUFFERS-SINGLE ENDED(NP) | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number