SN65HVD53 Status: ACTIVE

High Output Full-duplex RS-485 Driver and Receiver


      
         
Alert me about changes<br/>to this product

 SN65HVD30 SN65HVD31 SN65HVD32 SN65HVD33 SN65HVD34 SN65HVD35 SN65HVD53SN65HVD54 SN65HVD55 
Drivers Per Package1  1  1  1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  1  1  1  
Supply Voltage(s)(V)3.3  3.3  3.3  3.3  3.3  3.3  5  5  5  
ESD(kV)16  16  16  16  16  16  16  16  16  
Temp Range(C)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)25  5  1  25  5  1  25  5  1  
ICC(Max)(mA)2.1  6.4  6.4  2  6.5  6.5  2.7  8  8  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  
IsolatedNo  No  No  No  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  
Number of Nodes256  256  256  64  256  256  64  256  256  
DuplexFull  Full  Full  Full  Full  Full  Full  Full  Full  
FootprintSN75179  SN75179  SN75179  SN75180  SN75180  SN75180  SN75180  SN75180  SN75180  
Pin/Package8SOIC  8SOIC  8SOIC  14SOIC, 20QFN  14SOIC  14SOIC  14SOIC  14SOIC  14SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVD55: High Output Full-duplex RS-485 Driver and Receiver
  • SN65HVD54: High Output Full-duplex RS-485 Driver and Receiver
  • BQ32000: Serial RTC

Product Information

Features

  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Bus-Pin ESD Protection Exceeds 15 kV HBM
  • Optional Driver Output Transition Times for Signaling Rates(1) of 1 Mbps, 5 Mbps and 25 Mbps
  • Low-Current Standby Mode < 1 µA
  • Glitch-Free Power-Up and Power-Down Bus I/Os
  • Bus Idle, Open, and Short Circuit Failsafe
  • Designed for RS-422 and RS485 Networks
  • 3.3-V Devices Available, SN65HVD30-35
  • APPLICATIONS
    • Utility Meters
    • Chassis-to-Chassis Interconnects
    • DTE/DCE Interfaces
    • Industrial, Process, and Building Automation
    • Point-of-Sale (POS) Terminals and Networks

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The SN65HVD5X devices are 3-state differential line drivers and differential-input line receivers that operate with a 5-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11 and ISO 8482:1993 standard-compliant devices.

The SN65HVD50, SN65HVD51, and SN65HVD52 are fully enabled with no external enabling pins.

The SN65HVD53, SN65HVD54, and SN65HVD55 have active-high driver enables and active-low receiver enables. A low, less than 1 µA, standby current is achieved by disabling both the driver and receiver.

All devices are characterized for operation from –40°C to 85°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65HVD53DACTIVE-40 to 852.45 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD53DG4ACTIVE-40 to 852.45 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65HVD53DRACTIVE-40 to 852.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65HVD53DRG4ACTIVE-40 to 852.20 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVD53D
EuropeAvnet-SILICA 100
WorldwideDigiKey  Available
Mouser Electronics 120
TI Lead Time*: 20 WeeksSN65HVD53DG4
AmericasAvnet 34
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65HVD53DR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksSN65HVD53DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVD53D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD53DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD53DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65HVD53DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVD53 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD55 High Output Full-duplex RS-485 Driver and Receiver INTERFACE-RS-485 TI customers also evaluated this product.
SN65HVD54 High Output Full-duplex RS-485 Driver and Receiver INTERFACE-RS-485 TI customers also evaluated this product.
BQ32000 Serial RTC CLOCKS AND TIMERS-REAL-TIME CLOCKS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here