|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments Description
The SN65HVS880 is a 24-V, eight-channel, digital-input serializer for high-channel density digital input modules of PC and PLC based systems in industrial automation. In combination with galvanic isolators the device completes the interface between the 24-V sensor outputs of the field-side and the low-voltage controller inputs at the control-side. Input signals provided by EN60947-5-2 compliant 2- and 3-wire proximity switches are current-limited and then validated by internal debounce filters. The input switching characteristic is in accordance with IEC61131-2 for Type 1, 2, and 3 sensor switches. Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially via a subsequent isolator into a serial PLC input. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65HVS880PWP | ACTIVE | -40 to 85 | 3.05 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | |
| SN65HVS880PWPG4 | ACTIVE | -40 to 85 | 3.05 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | |
| SN65HVS880PWPR | ACTIVE | -40 to 85 | 2.75 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | Purchase Samples |
| SN65HVS880PWPRG4 | ACTIVE | -40 to 85 | 2.75 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65HVS880PWP | |||
| Americas | Arrow | 200 | |
| Newark | 94 | ||
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 94 | |
| WPI | 93 | ||
| Worldwide | DigiKey | 686 | |
| Mouser Electronics | 50 | ||
| TI Lead Time*: 20 WeeksSN65HVS880PWPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVS880PWPR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65HVS880PWPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVS880PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVS880PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVS880PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVS880PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVS880 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVS885 | Eight channel, Wide 0-34V digital-input serializer with 5V Vcc for industrial digital inputs | SERIALIZERS AND DESERIALIZERS-INDUSTRIAL SERDES | TI customers also evaluated this product. |
| SN65HVS882 | Eight channel, Wide 10-34V digital-input serializer for industrial digital inputs | SERIALIZERS AND DESERIALIZERS-INDUSTRIAL SERDES | TI customers also evaluated this product. |
| ISO7231A | Triple Channel, 2/1, 1Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TLV431B | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| ISO7241M | Quad Channel, 3/1, 150Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO1176 | Isolated PROFIBUS RS-485 Transceiver | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| ISO7241C | Quad Channel, 3/1, 25Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| LP2951 | Single Output LDO, 100mA, Fixed(3.3V), Wide Vin Range | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |

Most Popular Tags for SN65HVS880: