|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65HVS882 is an eight channel, digital-input serializer for high-channel density digital input modules inindustrial automation. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Input signals are current-limited and then validated by internal debounce filters. With the addition of a few external components, the input switching characteristics can be configured in accordance with IEC61131-2 for Type 1, 2, and 3 sensor switches. Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially. Cascading of multiple devices is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Multiple devices can be cascaded through a single serial port, reducing both the isolation channels and controller inputs required. Input status can be visually indicated via constant current LED outputs. The current limit on the inputs is set by a single external precision resistor. An integrated voltage regulator provides a 5-V output to supply low-power isolators. An on-chip temperature sensor provides diagnostic information for graceful shutdown and system safety. The SN65HVS882 is available in a 28-pin PWP PowerPAD™ package, allowing for efficient heat dissipation. The device is characterized for operation at temperatures from -40°C to 125°C. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65HVS882PWP | ACTIVE | -40 to 125 | 3.30 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | Purchase Samples |
| SN65HVS882PWPG4 | ACTIVE | -40 to 125 | 3.30 | 1ku | HTSSOP (PWP) | 28 | View | 50 | TUBE | Purchase Samples |
| SN65HVS882PWPR | ACTIVE | -40 to 125 | 3.00 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | |
| SN65HVS882PWPRG4 | ACTIVE | -40 to 125 | 3.00 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| SN65HVS882PWP | As of 10:28 AM GMT, 03 Jul 2009 | As of 10:28 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 500 | |||
| DigiKey | Available | |||||
| Europe | Arrow Northern Europe | 1k | ||||
| Arrow Southern Europe | 50 | |||||
| Avnet-SILICA | 707 | |||||
| Compel | 80 | |||||
| Spoerle | 150 | |||||
| SN65HVS882PWPG4 | As of 10:28 AM GMT, 03 Jul 2009 | As of 10:28 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| SN65HVS882PWPR | As of 10:28 AM GMT, 03 Jul 2009 | As of 10:28 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | >1k | |||
| Mouser Electronics | >1k | |||||
| Newark | >1k | |||||
| SN65HVS882PWPRG4 | As of 10:28 AM GMT, 03 Jul 2009 | As of 10:28 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65HVS882PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVS882PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVS882PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65HVS882PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65HVS882 
| Name | Part # | Company | Tool / Software Type |
| SN65HVS882EVM Evaluation Module | SN65HVS882EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVS880 | Eight channel, nominal 24V digital-input serializer for industrial digital inputs | TI customers also evaluated this product. | |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIERS-SINGLE SUPPLY | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU | TI customers also evaluated this product. |
| SN65HVD230 | 3.3V CAN Transceiver with Standby Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430x5xx - Flash No LCD | TI customers also evaluated this product. |
| OPA2333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTERS-4-20MA CONDITIONING | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |

No Tags are Available for this Part Number