SN65HVS885 Status: ACTIVE

Eight channel, Wide 0-34V digital-input serializer with 5V Vcc for industrial digital inputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVS880 SN65HVS881 SN65HVS882 SN65HVS885
Operating Voltage(V)18-30  10-34  10–34  4.5-5.5  
InterfaceSPI  SPI  SPI  SPI  
No. of Outputs0  0  0  0  
No. of Inputs8  8  8  8  
I/O max rate(kbps)1000  1000  1000  1000  
Debounce times(MS)0,1,3  0,1,3  0, 1, 3  0,1,3  
IO Current (mA)0.2-5.2  0.2-5.2  0.2-5.2  0.2-5.2  
I/O Vol0-30  0-34  0-34  0-34  
Voltage MonitorYes  No  No  No  
ParityNo  Yes  No  No  
Over temperatureYes  Yes  Yes  Yes  
Pin/Package28HTSSOP  28HTSSOP  28HTSSOP  28HTSSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 125  -40 to 125  -40 to 125  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65HVS880: Eight channel, nominal 24V digital-input serializer for industrial digital inputs
  • SN65HVS882: Eight channel, Wide 10-34V digital-input serializer for industrial digital inputs
  • TPS73733: Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection
  • OPA2348: 1MHz, 45uA, RRIO, Dual Op Amp
  • TPS2412: N+1 and OR-ing Power Rail Controller

Product Information

Features

  • Eight Digital Sensor Inputs
    • High Input Voltage up to 34 V
    • Selectable Debounce Filters From 0 ms to
      3 ms
    • Flexible Input Current-Limited — 0.2 mA to 5.2 mA
    • Field Inputs Protected to 15-kV ESD
  • Single 5V Supply
  • Output Drivers for External Status LEDs
  • Cascadable for More Inputs in Multiples of Eight
  • SPI-Compatible Interface
  • Over-Temperature Indicator
  • APPLICATIONS
    • Industrial PCs
    • Digital I/O Cards
    • High Channel Count Digital Input Modules
    • Decentralized I/O Modules

Description

The SN65HVS885 is an eight channel, digital-input serializer for high-channel density digital input modules in industrial and building automation. Operating from a 5V supply the device accepts field input voltages of up to 34V. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Inputs signals are current limited and then validated by internal debounce filters.

With the addition of few external components, the input switching characteristic can be configured in accordance with IEC61131-2 for Type 1, 2 and 3 sensor switches.

Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN65HVS885PWPACTIVE-40 to 1252.70 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE
SN65HVS885PWPRACTIVE-40 to 1252.70 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65HVS885PWP
AmericasArrow 100
Avnet 100
Newark 100
AsiaFarnell Asia 40
EuropeArrow Northern Europe 250
Avnet-SILICA 100
Compel 101
Farnell 40
Spoerle 250
WorldwideDigiKey 716
Mouser Electronics 1k
TI Lead Time*: 20 WeeksSN65HVS885PWPR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65HVS885PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65HVS885PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65HVS885 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
SN65HVS885EVM Evaluation ModuleSN65HVS885EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
ISO7241M   Quad Channel, 3/1, 150Mbps, Digital Isolator   INTERFACE - ISOLATORS   Isolation of the SPI    
Customers Who Evaluated This Product Also Evaluated...
SN65HVS880 Eight channel, nominal 24V digital-input serializer for industrial digital inputs SERIALIZERS AND DESERIALIZERS-INDUSTRIAL SERDES TI customers also evaluated this product.
SN65HVS882 Eight channel, Wide 10-34V digital-input serializer for industrial digital inputs SERIALIZERS AND DESERIALIZERS-INDUSTRIAL SERDES TI customers also evaluated this product.
TPS73733 Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
OPA2348 1MHz, 45uA, RRIO, Dual Op Amp PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
TPS2412 N+1 and OR-ing Power Rail Controller HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS TI customers also evaluated this product.
OPA4340 Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TPS2413 N+1 and OR-ing Power Rail Controller HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS TI customers also evaluated this product.
TPS2590 3-V to 20-V High Current Load Switch HOT SWAP POWER MANAGEMENT-HOT-SWAP SWITCHES (INTEGRATED FET) TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS74201 Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
ISO724  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here