SN65LBC031 Status: ACTIVE

High-Speed Controller Area Network (CAN) Transceiver


      
         
Alert me about changes<br/>to this product

 SN65LBC031SN75LBC031 
Supply Voltage(s)(V)5  5  
RatingCatalog  Catalog  
Transient Pulse Protection(V)-150 to 100  -150 to 100  
Operating Temp Range(Celsius)-40 to 85  0 to 70  
FootprintSN75LBC031  SN75LBC031  
ICC(Max)(mA)20  20  
Pin/Package8SOIC  8SOIC  
Drivers Per Package1  1  
Receivers Per Package1  1  
Approx. Price (US$) 1.50 | 1ku   1.50 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • SN75LBC031 Meets Standard ISO/DIS 11898 (up to 500 k Baud)
  • Driver Output Capability at 50 mA
  • Wide Positive and Negative Input/output Bus Voltage Range
  • Bus Outputs Short-Circuit-Protected to Battery Voltage and Ground
  • Thermal Shutdown
  • Available in Q-Temp Automotive
    • HighRel Automotive Applications
    • Configuration Control/Print Support
    • Qualification to Automotive Standards

Description

The SN75LBC031 is a CAN transceiver used as an interface between a CAN controller and the physical bus for high speed applications of up to 500 kBaud. The device provides transmit capability to the differential bus and differential receive capability to the controller. The transmitter outputs (CANH and CANL), feature internal transition regulation to provide controlled symmetry resulting in low EMI emissions. Both transmitter outputs are fully protected against battery short circuits and electrical transients that can occur on the bus lines. In the event of excessive device power dissipation the output drivers are disabled by the thermal shutdown circuitry at a junction temperature of approximately 160°C. The inclusion of an internal pullup resistor on the transmitter input ensures a defined output during power up and protocol controller reset.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LBC031DACTIVE-40 to 851.50 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LBC031DG4ACTIVE-40 to 851.50 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LBC031DRG4ACTIVE 1.50 | 1kuSOIC (D) | 8 View 2500  Purchase Samples
SN65LBC031POBSOLETE-40 to 85 PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LBC031D
AmericasRochester Electronics 25
AsiaFarnell Asia 139
EuropeFarnell 139
WorldwideDigiKey 315
TI Lead Time*: 20 WeeksSN65LBC031DG4
WorldwideDigiKey 147
TI Lead Time*: 20 WeeksSN65LBC031DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LBC031D  TBD CU NIPDAU Level-1-220C-UNLIMViewView
SN65LBC031DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LBC031DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LBC031 Help

Datasheet

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65HVD1040-Q1 Automotive Catalog EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN75LBC031 Transceiver INTERFACE-CAN TI customers also evaluated this product.
SN65LBC031Q High-Speed Controller Area Network (CAN) Transceiver INTERFACE-CAN TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN65LBC031:

View All Tags

Other Support



Click Here