|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinBiCMOS is a trademark of Texas Instruments. Description
The SN65LBC175A and SN75LBC175A are quadruple differential line receivers with 3-state outputs, designed for TIA/EIA-485 (RS-485), TIA/EIA-422 (RS-422), and ISO 8482 (Euro RS-485) applications. These devices are optimized for balanced multipoint bus communication at data rates up to and exceeding 50 million bits per second. The transmission media may be twisted-pair cables, printed-circuit board traces, or backplanes. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment. Each receiver operates over a wide range of positive and negative common-mode input voltages, and features ESD protection to 6 kV, making it suitable for high-speed multipoint data transmission applications in harsh environments. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LBC175AD | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| SN65LBC175ADG4 | ACTIVE | -40 to 85 | 1.55 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| SN65LBC175ADR | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LBC175ADRG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LBC175AN | ACTIVE | -40 to 85 | 1.55 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| SN65LBC175ANE4 | ACTIVE | -40 to 85 | 1.55 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LBC175AD | |||
| Americas | Newark | 10 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 74 | |
| Europe | EBV Elektronik | 10 | |
| Spoerle | 160 | ||
| TI Lead Time*: 20 WeeksSN65LBC175ADG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksSN65LBC175ADR | |||
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksSN65LBC175ADRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksSN65LBC175AN | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 14 WeeksSN65LBC175ANE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LBC175AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC175ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC175ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC175ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC175AN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65LBC175ANE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LBC175A 
| Part # | Name | Product Family | Comments |
| SN65LBC175 | Quadruple Low-Power Differential Line Receiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75LBC175 | Quadruple Low-Power Differential Line Receiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN55LBC175 | Quadruple Low-Power Differential Line Receiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75ALS175 | Quadruple Differential Line Receiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65LBC174A | Quadruple RS-485 Differential Line Drivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| AM26LS32A | Quadruple Differential Line Receiver | INTERFACE-RS-422 | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| ADS5474 | 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC16373A | 16-Bit Transparent D-Type Latch With 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| ADS61B49 | Buffered input, low power, 14-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G17 | Single Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number