|
|
|
|
Other qualified versions of SN65LBC176A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinBiCMOS and LinASIC are trademarks of Texas Instruments. Description
The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A differential bus transceivers are monolithic, integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. They are designed for balanced transmission lines and are compatible with ANSI standard TIA/EIA-485-A and ISO 8482. The A version offers improved switching performance over its predecessors without sacrificing significantly more power. The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can externally connect together to function as a direction control. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LBC176AD | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LBC176ADG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LBC176ADR | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LBC176ADRG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LBC176AP | ACTIVE | -40 to 85 | 1.40 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN65LBC176APE4 | ACTIVE | -40 to 85 | 1.40 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN65LBC176AQD | ACTIVE | -40 to 125 | 1.35 | 1ku | SOIC (D) | 8 | View | 75 | |||
| SN65LBC176AQDG4 | ACTIVE | 1.35 | 1ku | SOIC (D) | 8 | View | 75 | Purchase Samples | |||
| SN65LBC176AQDR | ACTIVE | -40 to 125 | 1.35 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| SN65LBC176AQDRG4 | ACTIVE | 1.35 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:20 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LBC176AD | |||
| Americas | Arrow | >1k | |
| Newark | 594 | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksSN65LBC176ADG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC176ADR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC176ADRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksSN65LBC176AP | |||
| Americas | Newark | 142 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 142 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 86 | ||
| TI Lead Time*: 14 WeeksSN65LBC176APE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 223 | ||
| TI Lead Time*: 18 WeeksSN65LBC176AQD | |||
| Americas | Rochester Electronics | 15 | |
| Worldwide | DigiKey | 228 | |
| TI Lead Time*: 20 WeeksSN65LBC176AQDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC176AQDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC176AQDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LBC176AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC176ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC176ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC176ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC176AP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65LBC176APE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65LBC176AQD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| SN65LBC176AQDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC176AQDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| SN65LBC176AQDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LBC176A 
| Part # | Name | Product Family | Comments |
| SN65LBC176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75LBC176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN55LBC176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN65ALS176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75ALS176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75ALS176A | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75ALS176B | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN75LBC176A | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65LBC176-Q1 | Automotive Catalog Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65LBC176A-EP | Enhanced Product Differential Bus Transceivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65LBC176 | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65LBC184 | Transient Voltage Suppression Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| BQ24105 | Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV2262A | Advanced LinCMOS(TM) Rail-To-Rail Dual Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74HC14 | Hex Schmitt-Trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2012 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| OPA2340 | Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |

No Tags are Available for this Part Number