|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75LBC184 and SN65LBC184 are differential data line transceivers in the trade-standard footprint of the SN75176 with built-in protection against high-energy noise transients. This feature provides a substantial increase in reliability for better immunity to noise transients coupled to the data cable over most existing devices. Use of these circuits provides a reliable low-cost direct-coupled (with no isolation transformer) data line interface without requiring any external components. The SN75LBC184 and SN65LBC184 can withstand overvoltage transients of 400-W peak (typical). The conventional combination wave called out in IEC 61000-4-5 simulates the overvoltage transient and models a unidirectional surge caused by overvoltages from switching and secondary lightning transients. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LBC184D | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LBC184DG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LBC184DR | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LBC184DRG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LBC184P | ACTIVE | -40 to 85 | 1.40 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN65LBC184PE4 | ACTIVE | -40 to 85 | 1.40 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:20 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LBC184D | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | >1k | ||
| Rochester Electronics | 78 | ||
| Asia | Farnell Asia | 145 | |
| WPI | 90 | ||
| Europe | Farnell | 119 | |
| Spoerle | 200 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 180 | ||
| TI Lead Time*: 20 WeeksSN65LBC184DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC184DR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC184DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LBC184P | |||
| Americas | Newark | 1 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 518 | |
| WPI | 128 | ||
| Europe | Farnell | 348 | |
| Spoerle | 5 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksSN65LBC184PE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LBC184D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC184DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC184DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC184DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LBC184P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN65LBC184PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LBC184 
View Application Notes for RS-485
| Part # | Name | Product Family | Comments |
| SN65LBC182 | Half-duplex,15-kV ESD, 1/4 UL Transceiver | INTERFACE - RS-485 | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Cost effective solution excluded transient voltage suppression, but maintains 15kV ESD and 1/8 UL. |
| SN75LBC182 | Half-duplex,15-kV ESD, 1/4 UL Transceiver | INTERFACE - RS-485 | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Cost effective solution excluded transient voltage suppression, but maintains 15kV ESD and 1/8 UL. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN75176B | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| LM2904 | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ24085 | 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |

No Tags are Available for this Part Number