|
|
|
|
Other qualified versions of SN65LV1224B-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits. Description
The SN65LV1023A serializer and SN65LV1224B deserializer comprise a 10-bit serdes chipset designed to transmit and receive serial data over LVDS differential backplanes at equivalent parallel word rates from 10 MHz to 66 MHz. Including overhead, this translates into a serial data rate between 120-Mbps and 792-Mbps payload encoded throughput. Upon power up, the chipset link can be initialized via a synchronization mode with internally generated SYNC patterns or the deserializer can be allowed to synchronize to random data. By using the synchronization mode, the deserializer establishes lock within specified, shorter time parameters. The device can be entered into a power-down state when no data transfer is required. Alternatively, a mode is available to place the output pins in the high-impedance state without losing PLL lock. The SN65LV1023A and SN65LV1224B are characterized for operation over ambient air temperature of -55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LV1224BMDBREP | ACTIVE | -55 to 125 | V62/06677-02XE | 8.99 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/06677-02XE | ACTIVE | -55 to 125 | 8.99 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| SN65LV1224BMDBREP | As of 8:44 AM GMT, 07 Oct 2008 | As of 8:44 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 4000* | 1317 | 8 Oct | 8 Weeks | Americas | DigiKey | >1k | |||
| >10k | 24 Nov | ||||||||
| V62/06677-02XE | As of 8:44 AM GMT, 07 Oct 2008 | As of 8:44 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 4000* | 1317 | 8 Oct | 8 Weeks | None Reported View Distributors | |||||
| >10k | 24 Nov | ||||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LV1224BMDBREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/06677-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
| Alternative Products - Are similar to SN65LV1224B-EP | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| SN75LVDT1422 | Full Duplex Serializer/De-Serializer | TI customers also evaluated this product. | |
| SN65LV1224B | 1:10 LVDS Serdes Receiver 100 - 660Mbps | TI customers also evaluated this product. | |
| SN65LV1023A | 10:1 LVDS Serdes Transmitter 100 - 660Mbps | TI customers also evaluated this product. | |
| SN65LVDS95 | Serdes (Serializer/Deserializer) Transmitter | TI customers also evaluated this product. | |
| SN65LVDS96 | Serdes (Serializer/Deserializer) Receiver | TI customers also evaluated this product. | |
| SN65LVDS93 | Serdes (Serializer/Deserializer) Transmitter | TI customers also evaluated this product. | |
| SN65LVDS94 | Serdes (Serializer/Deserializer) Receiver | TI customers also evaluated this product. | |
| SN65LV1023A-EP | Enhanced Product 10:1 Lvds Serdes Transmitter 100-660 Mbps | TI customers also evaluated this product. | |

No Tags are Available for this Part Number