SN65LV1224B Status: ACTIVE

1:10 LVDS Serdes Receiver 100 - 660Mbps


      
         
Alert me about changes<br/>to this product

 SN65LV1023A SN65LV1224B
Number of Parallel Outputs 10  
Number of Parallel Inputs10   
Data Throughput(MB/s)660  660  
Serial Data Receiver Channels 2  
Serial Data Transmitter Channels1   
Type of Line CircuitLVDS  LVDS  
Receiver (Vth)(mV)100  50  
Supply Voltage(s)(V)3.3  3.3  
Receiver tpd(ns) 8  
ICC(mA)95  80  
PLL Frequency(MHz)10-66  10-66  
Footprint28 Pin SSOP  28 Pin SSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package28SSOP, 32QFN  28SSOP, 32QFN  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN65LV1224B

Version Part Number Definition
Enhanced Product SN65LV1224B-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • SN65LV1023A: 10:1 LVDS Serdes Transmitter 100 - 660Mbps
  • SN75LVDT1422: Full Duplex Serializer/De-Serializer
  • SN75LVDS83B: FlatLink 10-135MHz Transmitter
  • TPS63000: 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • 100-Mbps to 660-Mbps Serial LVDS Data Payload Bandwidth at 10-MHz to 66-MHz System Clock
  • Pin-Compatible Superset of DS92LV1023/DS92LV1224
  • Chipset (Serializer/Deserializer) Power Consumption <450 mW (Typ) at 66 MHz
  • Synchronization Mode for Faster Lock
  • Lock Indicator
  • No External Components Required for PLL
  • 28-Pin SSOP and Space Saving 5 × 5 mm QFN Packages Available
  • Industrial Temperature Qualified, TA = -40°C to 85°C
  • Programmable Edge Trigger on Clock
  • Flow-Through Pinout for Easy PCB Layout
  • APPLICATIONS
    • Wireless Base Station
    • Backplane Interconnect
    • DSLAM

Description

The SN65LV1023A serializer and SN65LV1224B deserializer comprise a 10-bit serdes chipset designed to transmit and receive serial data over LVDS differential backplanes at equivalent parallel word rates from 10 MHz to 66 MHz. Including overhead, this translates into a serial data rate between 120-Mbps and 792-Mbps payload encoded throughput.

Upon power up, the chipset link can be initialized via a synchronization mode with internally generated SYNC patterns or the deserializer can be allowed to synchronize to random data. By using the synchronization mode, the deserializer establishes lock within specified, shorter time parameters.

The device can be entered into a power-down state when no data transfer is required.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LV1224BDBACTIVE-40 to 854.30 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LV1224BDBG4ACTIVE-40 to 854.30 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LV1224BDBRACTIVE-40 to 853.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LV1224BDBRG4ACTIVE-40 to 853.90 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LV1224BRHBRACTIVE-40 to 853.90 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LV1224BRHBRG4ACTIVE-40 to 853.90 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LV1224BRHBTACTIVE-40 to 854.30 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol 
SN65LV1224BRHBTG4ACTIVE-40 to 854.30 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LV1224BDB
EuropeAbacus Polar >1k
TI Lead Time*: 20 WeeksSN65LV1224BDBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LV1224BDBR
AmericasArrow >1k
Avnet >1k
TI Lead Time*: 20 WeeksSN65LV1224BDBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LV1224BRHBR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LV1224BRHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksSN65LV1224BRHBT
AmericasArrow 750
Avnet 500
Rochester Electronics >1k
AsiaWPI 212
WorldwideDigiKey 15
Mouser Electronics 141
TI Lead Time*: 16 WeeksSN65LV1224BRHBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LV1224BDB RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
SN65LV1224BDBG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
SN65LV1224BDBR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
SN65LV1224BDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
SN65LV1224BRHBR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
SN65LV1224BRHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
SN65LV1224BRHBT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
SN65LV1224BRHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LV1224B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LV1023A 10:1 LVDS Serdes Transmitter 100 - 660Mbps SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) TI customers also evaluated this product.
SN75LVDT1422 Full Duplex Serializer/De-Serializer SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) TI customers also evaluated this product.
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74AVC16T245 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SN65LV1224B:

View All Tags

Other Support



Click Here