SN65LVCP40 Status: ACTIVE

DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer


      
         
Alert me about changes<br/>to this product

 SN65LVCP40
Supply Voltage(s)(V)3.3  
ICC(Max)(mA)300  
Signaling Rate(Mbps)4000  
Operating Temp Range(Celsius)-40 to 85  
No. of Tx6  
Tx tpd(Typ)(ns)0.4  
No. of Rx4  
Input SignalCML,LVDS,LVPECL  
Output SignalVML  
Peak-to-Peak Jitter(Max)(ps)30  
Part-to-Part Skew(Max)(ps)500  
ESD HBM(kV)2  
Pin/Package48QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Receiver Equalization and Selectable Driver Preemphasis to Counteract High-Frequency Transmission Line Losses
  • Integration of Two-Serial Port
  • Selectable Loopback
  • Typical Power Consumption 650 mW
  • 30-ps Deterministic Jitter
  • On-Chip 100- Receiver and Driver Differential Termination Resistors Eliminate External Components and Reflection from Stubs
  • 3.3-V Nominal Power Supply
  • 48-Terminal QFN (Quad Flatpack) 7mm × 7 mm × 1 mm, 0.5-mm Terminal Pitch
  • Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Bidirectional Link Replicator
    • Signal Conditioner
    • XAUI 802.3ae Protocol Backplane Redundancy
    • Host Adapter (Applications With Internal and External Connection to SERDES)
    • Signaling Rates DC to 4 Gbps Including XAUI, GbE, FC, HDTV

Description

The SN65LVCP40 is a signal conditioner and data multiplexer optimized for backplanes. Input equalization and programmable output preemphasis support data rates up to 4 Gbps. Common applications are redundancy switching, signal buffering, or performance improvements on legacy backplane hardware.

The SN65LVCP40 combines a pair of 1:2 buffers with a pair of 2:1 multiplexers (mux). Selectable switch-side loopback supports system testing. System interconnects and serial backplane applications of up to 4 Gbps are supported. Each of the two independent channels consists of a transmitter with a fan-out of two, and a receiver with a 2:1 input multiplexer.

The drivers provide four selectable levels of preemphasis to compensate for transmission line losses.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
SN65LVCP40RGZACTIVE-40 to 8518.40 | 1kuQFN (RGZ) | 48 View 52 | TUBE Download CAD Format for this SymbolPurchase Samples
SN65LVCP40RGZG4ACTIVE-40 to 8518.40 | 1kuQFN (RGZ) | 48 View 52 | TUBE Download CAD Format for this SymbolPurchase Samples
SN65LVCP40RGZRACTIVE-40 to 8517.40 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
SN65LVCP40RGZRG4ACTIVE-40 to 8517.40 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
SN65LVCP40RGZTACTIVE-40 to 8519.15 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol
SN65LVCP40RGZTG4ACTIVE-40 to 8519.15 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN65LVCP40RGZ
AmericasAvnet 29
Rochester Electronics 53
AsiaWPI 73
WorldwideDigiKey 52
TI Lead Time*: 16 WeeksSN65LVCP40RGZG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVCP40RGZR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVCP40RGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVCP40RGZT
AsiaWPI 262
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVCP40RGZTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVCP40RGZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP40RGZG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP40RGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP40RGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP40RGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP40RGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVCP40 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVCP408 8x8 4.25Gbps Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVDS250 2.0 Gbps 4x4 Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP402 2 x 2 Gigabit Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP404 4 x 4 LVDS Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN65LVCP418 8-channel 4.25 Gbps repeater LVDS/M-LVDS/ECL/CML-REPEATER/TRANSLATORS (>1GBPS) TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
TS3A5017 14-Ohm Dual SP4T Analog Switch 3.3-V/2.5-V Analog Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
DAC8568 16-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SN65LVCP40:

View All Tags

Other Support



Click Here