SN65LVCP402 Status: ACTIVE

2 x 2 Gigabit Crosspoint Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65LVCP202 SN65LVCP204 SN65LVCP22 SN65LVCP23 SN65LVCP402SN65LVCP404 SN65LVDS122 SN65LVDS250 
Supply Voltage(s)(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  
ICC(Max)(mA)115  220  85  65  110  200  100  145  
Signaling Rate(Mbps)2500  2500  1000  1300  4250  4250  1500  2000  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85   -40 to 85  -40 to 85  -40 to 85  
No. of Tx2  4  2  2  2  4  2  4  
Tx tpd(Typ)(ns)0.5  0.7  0.65  0.65  1  1  0.9  1.2  
No. of Rx2  4  2  2  2  4  2  4  
Rx tpd(Typ)(ns)0.5  0.7  0.65  0.65  1  1  0.9  1.2  
Input SignalCML,VML  CML,VML  CML, LVDS, LVPECL  CML, LVDS, LVPECL  CML,VML  CML,VML  CML, LVDS, LVPECL  CML, LVDS, LVPECL  
Output SignalVML  VML  LVDS  LVPECL  VML  VML  LVDS  LVDS  
Peak-to-Peak Jitter(Max)(ps)30  30  105  100  30  30  65  110  
Part-to-Part Skew(Max)(ps)300  300  100  100  500  500  100  150  
ESD HBM(kV)4  3  5  5  3  3  4  3  
Pin/Package24VQFN  48QFN  16SOIC, 16TSSOP  16SOIC, 16TSSOP  24VQFN  48QFN  16SOIC, 16TSSOP  38TSSOP  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVCP404: 4 x 4 LVDS Crosspoint Switch
  • SN65LVCP408: 8x8 4.25Gbps Crosspoint Switch
  • SN65LVCP22: 2x2 Crosspoint Switch : LVDS Outputs
  • CDCV304: General Purpose and PCI-X 1:4 Clock Buffer
  • TLV5630: 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref
  • TMS320LF2407A: 16-bit fixed point DSP with Flash

More Related Products

Product Information

Features

  • Up to 4.25 Gbps Operation
  • Non-blocking Architecture Allows Each Output to be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Receive Equalization
  • Available Packaging 24 Pin QFN
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-STATE Outputs
  • Low Power: 290 mW (typ)
  • Integrated Termination Resistors
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom
    • XAUI 802.3ae Protocol Backplane Redundancy

Description

The SN65LVCP402 is a 2x2 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP402 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP402 is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
SN65LVCP402RGERACTIVE7.15 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
SN65LVCP402RGERG4ACTIVE7.15 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
SN65LVCP402RGETACTIVE7.85 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this Symbol
SN65LVCP402RGETG4ACTIVE7.85 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN65LVCP402RGER
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksSN65LVCP402RGERG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksSN65LVCP402RGET
AsiaWPI 145
WorldwideDigiKey 607
TI Lead Time*: 16 WeeksSN65LVCP402RGETG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVCP402RGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP402RGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP402RGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP402RGETG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVCP402 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVCP404 4 x 4 LVDS Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP408 8x8 4.25Gbps Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP22 2x2 Crosspoint Switch : LVDS Outputs LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP40 DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP23 2x2 Crosspoint Switch : LVPECL Outputs LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVDS250 2.0 Gbps 4x4 Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVDS122 2X2 1.5 Gbps LVDS Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
MSP430F1612 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TLK1501 0.6 to 1.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TPS71812-33 Dual, 200mA Output, Low Noise, High PSRR, Low Dropout Regulator in 2mm X 2mm SON Package LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here