|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65LVCP402 is a 2x2 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP402 incorporates 100- The SN65LVCP402 is characterized for operation from -40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| SN65LVCP402RGER | ACTIVE | 7.15 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| SN65LVCP402RGERG4 | ACTIVE | 7.15 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| SN65LVCP402RGET | ACTIVE | 7.85 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
| SN65LVCP402RGETG4 | ACTIVE | 7.85 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN65LVCP402RGER | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksSN65LVCP402RGERG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksSN65LVCP402RGET | |||
| Asia | WPI | 145 | |
| Worldwide | DigiKey | 607 | |
| TI Lead Time*: 16 WeeksSN65LVCP402RGETG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVCP402RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN65LVCP402RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN65LVCP402RGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN65LVCP402RGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVCP402 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVCP404 | 4 x 4 LVDS Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP408 | 8x8 4.25Gbps Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP22 | 2x2 Crosspoint Switch : LVDS Outputs | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP40 | DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP23 | 2x2 Crosspoint Switch : LVPECL Outputs | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVDS250 | 2.0 Gbps 4x4 Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVDS122 | 2X2 1.5 Gbps LVDS Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| PCM1796 | 123dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| TPIC1021A-Q1 | Automotive Catalog LIN Physical Interface | INTERFACE-LIN TRANSCEIVERS | TI customers also evaluated this product. |
| TLC3548 | 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| MSP430F1612 | 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS71812-33 | Dual, 200mA Output, Low Noise, High PSRR, Low Dropout Regulator in 2mm X 2mm SON Package | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| SN74LV02A | Quadruple 2-Input Positive-Nor Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number