SN65LVCP404 Status: ACTIVE

4 x 4 LVDS Crosspoint Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65LVCP202 SN65LVCP204 SN65LVCP22 SN65LVCP23 SN65LVCP402 SN65LVCP404SN65LVDS122 SN65LVDS250 
Supply Voltage(s)(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  
ICC(Max)(mA)115  220  85  65  110  200  100  145  
Signaling Rate(Mbps)2500  2500  1000  1300  4250  4250  1500  2000  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85   -40 to 85  -40 to 85  -40 to 85  
No. of Tx2  4  2  2  2  4  2  4  
Tx tpd(Typ)(ns)0.5  0.7  0.65  0.65  1  1  0.9  1.2  
No. of Rx2  4  2  2  2  4  2  4  
Rx tpd(Typ)(ns)0.5  0.7  0.65  0.65  1  1  0.9  1.2  
Input SignalCML,VML  CML,VML  CML, LVDS, LVPECL  CML, LVDS, LVPECL  CML,VML  CML,VML  CML, LVDS, LVPECL  CML, LVDS, LVPECL  
Output SignalVML  VML  LVDS  LVPECL  VML  VML  LVDS  LVDS  
Peak-to-Peak Jitter(Max)(ps)30  30  105  100  30  30  65  110  
Part-to-Part Skew(Max)(ps)300  300  100  100  500  500  100  150  
ESD HBM(kV)4  3  5  5  3  3  4  3  
Pin/Package24VQFN  48QFN  16SOIC, 16TSSOP  16SOIC, 16TSSOP  24VQFN  48QFN  16SOIC, 16TSSOP  38TSSOP  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVCP402: 2 x 2 Gigabit Crosspoint Switch
  • SN65LVDS250: 2.0 Gbps 4x4 Crosspoint Switch
  • SN65LVCP408: 8x8 4.25Gbps Crosspoint Switch
  • ADS8322: Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter
  • ADS8361: 16-Bit 500 kSPS 2 ADCs, 4ch, serial out
  • SN65LVCP418: 8-channel 4.25 Gbps repeater

More Related Products

Product Information

Features

  • Up to 4.25 Gbps Operation
  • Non-blocking Architecture Allows Each Output to be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Pre-Emphasis Per Lane
  • Selectable Receive Equalization
  • Available Packaging 48 Pin QFN
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Ability to 3-STATE ouputs
  • Low Power: 560 mW
  • Integrated Termination Resistors
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom
    • XAUI 802.3ae Protocol Backplane Redundancy

Description

The SN65LVCP404 is a 4x4 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP404 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.

The SN65LVCP404 is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
SN65LVCP404RGZRACTIVE-40 to 8510.55 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol
SN65LVCP404RGZRG4ACTIVE-40 to 8510.55 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol
SN65LVCP404RGZTACTIVE-40 to 8511.60 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
SN65LVCP404RGZTG4ACTIVE-40 to 8511.60 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:20 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN65LVCP404RGZR
AsiaWPI >1k
TI Lead Time*: 16 WeeksSN65LVCP404RGZRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksSN65LVCP404RGZT
None Reported
View Distributors
TI Lead Time*: 16 WeeksSN65LVCP404RGZTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVCP404RGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP404RGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP404RGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN65LVCP404RGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVCP404 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVCP402 2 x 2 Gigabit Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVDS250 2.0 Gbps 4x4 Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP408 8x8 4.25Gbps Crosspoint Switch LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN65LVCP40 DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN65LVCP418 8-channel 4.25 Gbps repeater LVDS/M-LVDS/ECL/CML-REPEATER/TRANSLATORS (>1GBPS) TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS40077 High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
ADS1232 24-Bit, Ultra Low-Noise Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV5636 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here