Non-Blocking Architecture Allows Each Output to be Connected to Any Input
30 ps of Deterministic Jitter
Selectable Transmit Pre-Emphasis Per Lane
Selectable Receive Equalization
Available Packaging 64 Pin QFP
Propagation Delay Times: 500 ps Typical
Inputs Electrically Compatible With CML Signal Levels
Operates From a Single 3.3-V Supply
Ability to 3-STATE Outputs
Integrated Termination Resistors
I2C™ Control Interface
APPLICATIONS
Clock Buffering/Clock MUXing
Wireless Base Stations
High-Speed Network Routing
Telecom/Datacom
XAUI 802.3ae Protocol Backplane Redundancy
Description
The SN65LVCP408 is a 8 × 8 non-blocking crosspoint switch in a flow-through pin-out allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 8:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVCP408 incorporates 100- termination resistors for those applications where board space is a premium. Built-in transmit pre-emphasis and receive equalization for superior signal integrity performance.
The SN65LVCP408 is characterized for operation from -40°C to 85°C.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:21 AM GMT, 26 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.