|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SN65LVDS1, SN65LVDS2, and SN65LVDT2 are single, low-voltage, differential line drivers and receivers in the small-outline transistor package. The outputs comply with the TIA/EIA-644A standard and provide a minimum differential output voltage magnitude of 247 mV into a 100-Ω load at signaling rates up to 630 Mbps for drivers and 400 Mbps for receivers. When the SN65LVDS1 is used with an LVDS receiver (such as the SN65LVDT2) in a point-to-point connection, data or clocking signals can be transmitted over printed-circuit-board traces or cables at very high rates with very low electromagnetic emissions and power consumption. The packaging, low power, low EMI, high ESD tolerance, and wide supply voltage range make the device ideal for battery-powered applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LVDS1D | ACTIVE | -40 to 85 | 0.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LVDS1DBVR | ACTIVE | -40 to 85 | 0.47 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| SN65LVDS1DBVRG4 | ACTIVE | -40 to 85 | 0.47 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| SN65LVDS1DBVT | ACTIVE | -40 to 85 | 0.55 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
| SN65LVDS1DBVTG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
| SN65LVDS1DG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LVDS1DR | ACTIVE | -40 to 85 | 0.47 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LVDS1DRG4 | ACTIVE | -40 to 85 | 0.47 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LVDS1D | |||
| Americas | Newark | 128 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 102 | |
| WPI | 123 | ||
| Europe | Avnet-SILICA | 300 | |
| Farnell | 76 | ||
| Worldwide | Mouser Electronics | 432 | |
| TI Lead Time*: 20 WeeksSN65LVDS1DBVR | |||
| Americas | Newark | 545 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksSN65LVDS1DBVRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LVDS1DBVT | |||
| Americas | Arrow | >1k | |
| Avnet | 1k | ||
| Newark | 854 | ||
| Asia | Farnell Asia | >1k | |
| WPI | 168 | ||
| Europe | Arrow Southern Europe | 250 | |
| Farnell | 991 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 571 | ||
| TI Lead Time*: 20 WeeksSN65LVDS1DBVTG4 | |||
| Americas | Avnet | 500 | |
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LVDS1DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65LVDS1DR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN65LVDS1DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS1D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS1DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVDS2 | Single LVDS Receiver | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| SN65LVDS179 | Single Full-Duplex LVDS Transceiver | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| SN65LVDS31 | Quad LVDS Transmitter | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| SN65LVDS047 | Quad LVDS Transmitter with Flow-Through Pinout | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| SN65LVDS048A | Quad LVDS Receiver with Flow-Through Pinout | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| TAS3108 | Digital Audio Processor | DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS | TI customers also evaluated this product. |
| SRC4184 | 4-Channel, Asynchronous Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| PCM1804 | 112dB SNR Stereo ADC with Differential Inputs | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number