SN65LVDS100 Status: ACTIVE

2Gbps LVDS/LVPECL/CML to LVDS Repeater/Translator


      
         
Alert me about changes<br/>to this product

 SN65CML100 SN65LVDS100SN65LVDS101 SN65LVDS16 SN65LVDS17 SN65LVDS18 SN65LVDS19 SN65LVDS20 SN65LVP16 SN65LVP17 SN65LVP18 SN65LVP19 SN65LVP20 
Supply Voltage(s)(V)3.3  3.3  3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  2.5 , 3.3  
ICC(Max)(mA)12  30  90  48  48  36  36  45  48  48  36  36  45  
Signaling Rate(Mbps)1500  2000  2000  4000  4000  2000  2000  4000  4000  4000  4000  2000  4000  
No. of Tx1  1  1  1  1  1  1  1  1  1  1  1  1  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Tx tpd(Typ)(ns)   0.460  0.460  0.460  0.460  0.450  0.460  0.460  0.460  0.460  0.450  
No. of Rx1  1  1  1  1  1  1  1  1  1  1  1  1  
Input SignalCML, LVDS, LVPECL  CML, LVDS, LVPECL  CML, LVDS, LVPECL  Single-Ended  Differential  Single-Ended  Differential  Differential  Single-Ended  Differential  Single-Ended  Differential  Differential  
Rx tpd(Typ)(ns)0.8  0.8  0.9      0.630      0.630  
Output SignalCML  LVDS  LVPECL  LVDS  LVDS  LVDS  LVDS  LVDS  LVPECL  LVPECL  LVPECL  LVPECL  LVPECL  
Peak-to-Peak Jitter(Max)(ps)70  65  61      35      35  
Part-to-Part Skew(Max)(ps)100  100  100  80  80  80  80  80  80  80  80  80  80  
ESD HBM(kV)5  5  5  3  3  3  3  3  3  3  3  3  3  
Pin/Package8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8SON  8SON  8SON  8SON  8SON  8SON  8SON  8SON  8SON  8SON  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS101: 2Gbps LVDS/LVPECL/CML to LVPECL Repeater/Translator
  • TLK1501: 0.6 to 1.5 Gbps Transceiver
  • ADS7822: 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects

Product Information

Features

  • Designed for Signaling Rates(1) ≥ 2 Gbps
  • Total Jitter < 65 ps
  • Low-Power Alternative for the MC100EP16
  • Low 100 ps (Max) Part-To-Part Skew
  • 25 mV of Receiver Input Threshold Hysteresis Over 0-V to 4-V Common-Mode Range
  • Inputs Electrically Compatible With LVPECL, CML, and LVDS Signal Levels
  • 3.3-V Supply Operation
  • LVDT Integrates 110- Terminating Resistor
  • Offered in SOIC and MSOP
  • APPLICATIONS
    • 622 MHz Central Office Clock Distribution
    • High-Speed Network Routing
    • Wireless Basestations
    • Low Jitter Clock Repeater
    • Serdes LVPECL Output to FPGA LVDS Input Translator

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The SN65LVDS100, SN65LVDT100, SN65LVDS101, and SN65LVDT101 are a high-speed differential receiver and driver connected as a repeater. The receiver accepts low-voltage differential signaling (LVDS), positive-emitter-coupled logic (PECL), or current-mode logic (CML) input signals at rates up to 2 Gbps and repeats it as either an LVDS or PECL output signal. The signal path through the device is differential for low radiated emissions and minimal added jitter.

The outputs of the SN65LVDS100 and SN65LVDT100 are LVDS levels as defined by TIA/EIA-644-A. The outputs of the SN65LVDS101 and SN65LVDT101 are compatible with 3.3-V PECL levels. Both drive differential transmission lines with nominally 100- characteristic impedance.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS100DACTIVE-40 to 852.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS100DG4ACTIVE-40 to 852.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS100DGKACTIVE-40 to 852.80 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS100DGKG4ACTIVE-40 to 852.80 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS100DGKRACTIVE-40 to 852.55 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS100DGKRG4ACTIVE-40 to 852.55 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS100DRACTIVE-40 to 852.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS100DRG4ACTIVE-40 to 852.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:18 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS100D
AmericasAvnet 335
Newark 149
Rochester Electronics 5
AsiaFarnell Asia 71
WPI 110
EuropeFarnell 71
WorldwideMouser Electronics 150
TI Lead Time*: 20 WeeksSN65LVDS100DG4
EuropeEBV Elektronik 525
WorldwideMouser Electronics 150
TI Lead Time*: 14 WeeksSN65LVDS100DGK
AmericasArrow 440
Newark 110
Rochester Electronics 29
AsiaWPI 78
EuropeAvnet-SILICA 35
Compel 75
TI Lead Time*: 14 WeeksSN65LVDS100DGKG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS100DGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS100DGKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS100DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS100DRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS100D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS100DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS100 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
SN65CML100 Evaluation ModuleSN65CML100EVMTexas InstrumentsDevelopment Boards/EVMs
SN65LVDS100 Evaluation ModuleSN65LVDS100EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS101 2Gbps LVDS/LVPECL/CML to LVPECL Repeater/Translator LVDS/M-LVDS/ECL/CML-REPEATER/TRANSLATORS (>1GBPS) TI customers also evaluated this product.
TLK1501 0.6 to 1.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
ADS7822 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
DAC7634 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
INA117 High Common-Mode Voltage Difference Amplifier AMPLIFIERS AND LINEAR-DIFFERENCE AMPLIFIER TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
SN75176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here