SN65LVDS2 Status: ACTIVE

Single LVDS Receiver


      
         
Alert me about changes<br/>to this product

 SN65LVDS1 SN65LVDS2SN65LVDT2 
Supply Voltage(s)(V)3.3  3.3  3.3  
ICC(Max)(mA)8  7  7  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)630  400  400  
No. of Tx1    
Tx tpd(Typ)(ns)1.7    
No. of Rx 1  1  
Rx tpd(Typ)(ns) 2.6  2.6  
Input SignalLVTTL  LVDS  LVDS  
Output SignalLVDS  LVTTL  LVTTL  
ESD HBM(kV)15  15  15  
Pin/Package5SOT-23, 8SOIC  5SOT-23, 8SOIC  5SOT-23, 8SOIC  
Approx. Price (US$) 0.47 | 1ku   0.47 | 1ku   0.60 | 1ku  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS1: Single LVDS Transmitter
  • SN65LVDT2: Dual LVDS Receiver
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator

Product Information

Features

  • Meets or Exceeds the ANSI TIA/EIA-644A Standard
  • Designed for Signaling Rates(1)
    up to:
    • 630 Mbps Drivers
    • 400 Mbps Receivers
  • Operates From a 2.4-V to 3.6-V Supply
  • Available in SOT-23 and SOIC Packages
  • Bus-Terminal ESD Exceeds 9 kV
  • Low-Voltage Differential Signaling With Typical Output Voltages of 350 mV Into a 100-Ω Load
  • Propagation Delay Times
    • 1.7 ns Typical Driver
    • 2.5 ns Typical Receiver
  • Power Dissipation at 200 MHz
    • 25 mW Typical Driver
    • 60 mW Typical Receiver
  • LVDT Receiver Includes Line Termination
  • Low Voltage TTL (LVTTL) Level Driver Input Is 5-V Tolerant
  • Driver Is Output High Impedance With
    VCC < 1.5 V
  • Receiver Output and Inputs Are High Impedance With VCC < 1.5 V
  • Receiver Open-Circuit Fail Safe
  • Differential Input Voltage Threshold Less Than 100 mV

View All Features in Datasheet

Description

The SN65LVDS1, SN65LVDS2, and SN65LVDT2 are single, low-voltage, differential line drivers and receivers in the small-outline transistor package. The outputs comply with the TIA/EIA-644A standard and provide a minimum differential output voltage magnitude of 247 mV into a 100-Ω load at signaling rates up to 630 Mbps for drivers and 400 Mbps for receivers.

When the SN65LVDS1 is used with an LVDS receiver (such as the SN65LVDT2) in a point-to-point connection, data or clocking signals can be transmitted over printed-circuit-board traces or cables at very high rates with very low electromagnetic emissions and power consumption. The packaging, low power, low EMI, high ESD tolerance, and wide supply voltage range make the device ideal for battery-powered applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS2DACTIVE 0.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS2DBVRACTIVE-40 to 850.47 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS2DBVRG4ACTIVE-40 to 850.47 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS2DBVTACTIVE-40 to 850.55 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS2DBVTG4ACTIVE-40 to 850.55 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS2DG4ACTIVE 0.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS2DRACTIVE-40 to 850.47 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS2DRG4ACTIVE-40 to 850.47 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS2D
AmericasArrow 159
Newark 306
Rochester Electronics >1k
AsiaWPI 52
EuropeEBV Elektronik >1k
WorldwideDigiKey 14
Mouser Electronics 584
TI Lead Time*: 20 WeeksSN65LVDS2DBVR
AmericasNewark >1k
Rochester Electronics 9
TI Lead Time*: 20 WeeksSN65LVDS2DBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS2DBVT
AmericasArrow 106
Newark 19
AsiaFarnell Asia >1k
WPI 23
EuropeArrow Southern Europe 250
Avnet-SILICA >1k
Farnell 245
WorldwideMouser Electronics 528
TI Lead Time*: 20 WeeksSN65LVDS2DBVTG4
EuropeCompel 489
WorldwideMouser Electronics 172
TI Lead Time*: 20 WeeksSN65LVDS2DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS2DR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS2DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS2D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS2DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS2 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS1 Single LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN65LVDT2 Dual LVDS Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here