|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65LVDS250 and SN65LVDT250 are 4x4 nonblocking crosspoint switches in a flow-through pin-out allowing for ease in PCB layout. Low-voltage differential signaling (LVDS) is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT250 incorporates 110- The SN65LVDS250 and SN65LVDT250 are characterized for operation from 40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LVDS250DBT | ACTIVE | -40 to 85 | 10.70 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | |||
| SN65LVDS250DBTG4 | ACTIVE | -40 to 85 | 10.70 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | |||
| SN65LVDS250DBTR | ACTIVE | -40 to 85 | 9.70 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Purchase Samples | ||
| SN65LVDS250DBTRG4 | ACTIVE | -40 to 85 | 9.70 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:21 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LVDS250DBT | |||
| Americas | Avnet | 106 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 83 | |
| Worldwide | DigiKey | 86 | |
| TI Lead Time*: 20 WeeksSN65LVDS250DBTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LVDS250DBTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LVDS250DBTRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS250DBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65LVDS250DBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65LVDS250DBTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65LVDS250DBTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS250 
| Name | Part # | Company | Tool / Software Type |
| SN65LVDS125 Evaluation Module | SN65LVDS125AEVM | Texas Instruments | Development Boards/EVMs |
| SN65LVDS250 Evaluation Module | SN65LVDS250EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVCP204 | 2.5Gbps 4x4 Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP22 | 2x2 Crosspoint Switch : LVDS Outputs | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVDT250 | 2.0 Gbps 4x4 Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP404 | 4 x 4 LVDS Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP40 | DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| SN65LVCP408 | 8x8 4.25Gbps Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| ADS1251 | ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TPS70302 | 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| DAC8554 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV2553 | 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8509 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS51220 | Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN65HVD234 | 3.3V CAN Transceiver with Sleep Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| TPS63030 | High Efficient Single Inductor Buck-Boost Converter with 1-A Switches | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number