SN65LVDS301 Status: ACTIVE

Programmable 27-Bit Display Serial Interface Transmitter


      
         
Alert me about changes<br/>to this product

 SN65LVDS301SN65LVDS302 SN65LVDS303 SN65LVDS304 SN65LVDS305 SN65LVDS306 
Number of Parallel Outputs 27   27   27  
Number of Parallel Inputs27   27   27   
Data Throughput(MB/s)1755  1755  810  810  405  405  
Serial Data Receiver Channels 3   2   1  
Serial Data Transmitter Channels3   2   1   
Type of Line CircuitsubLVDS  subLVDS  subLVDS  subLVDS  subLVDS  subLVDS  
Supply Voltage(s)(V)1.8  1.8  1.8  1.8  1.8  1.8  
PLL Frequency(MHz)4 - 65  4 - 65  4 - 30  4 - 30  4 - 15  4 - 15  
FootprintSN65LVDS301  SN65LVDS302  SN65LVDS301  SN65LVDS302  SN65LVDS301  SN65LVDS302  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75LVDS83B: FlatLink 10-135MHz Transmitter
  • SN65LVDS315: CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER
  • SN65LVDS302: Programmable 27-Bit Display Serial Interface Receiver
  • OMAP3530: Applications Processor
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

Product Information

Features

  • FlatLink™3G serial interface technology
  • Compatible with FlatLink3G receivers such as SN65LVDS302
  • Input supports 24-bit RGB video mode interface
  • 24-Bit RGB Data, 3 Control Bits, 1 Parity Bit and 2 Reserved Bits Transmitted over 1, 2 or 3 Differential Lines
  • SubLVDS Differential Voltage Levels
  • Effective Data Throughput up to 1755 Mbps
  • Three Operating Modes to Conserve Power
    • Active-Mode QVGA 17.4 mW (typ)
    • Active-Mode VGA 28.8 mW (typ)
    • Shutdown Mode 0.5 µA (typ)
  • Bus Swap for Increased PCB Layout Flexibility
  • 1.8-V Supply Voltage
  • ESD Rating >: 2 kV (HBM)
  • Typical Application: Host-Controller to Display-Module Interface
  • Pixel Clock Range of 4 MHz-65 MHz
  • Failsafe on all CMOS Inputs
  • Packaging: 80 Pin 5mm × 5mm µBGA®
  • Very low EMI meets SAE J1752/3 'M'-spec

FlatLink is a trademark of Texas Instruments.
µBGA is a registered trademark of Tessera, Inc.

Description

The SN65LVDS301 serializer device converts 27 parallel data inputs to 1, 2, or 3 Sub Low-Voltage Differential Signaling (SubLVDS) serial outputs. It loads a shift register with 24 pixel bits and 3 control bits from the parallel CMOS input interface. In addition to the 27 data bits, the device adds a parity bit and two reserved bits into a 30-bit data word. Each word is latched into the device by the pixel clock (PCLK). The parity bit (odd parity) allows a receiver to detect single bit errors. The serial shift register is uploaded at 30, 15, or 10 times the pixel-clock data rate depending on the number of serial links used. A copy of the pixel clock is output on a separate differential output.

FPC cabling typically interconnects the SN65LVDS301 with the display.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS301ZQEACTIVE-40 to 852.50 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 360 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS301ZQERACTIVE-40 to 852.25 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:52 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS301ZQE
AsiaWPI 402
WorldwideDigiKey 320
TI Lead Time*: 20 WeeksSN65LVDS301ZQER
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS301ZQE RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
SN65LVDS301ZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS301 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS315 CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS302 Programmable 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SN65LVDS301:

View All Tags

Other Support



Click Here