SN65LVDS304 Status: ACTIVE

QVGA-VGA 27-Bit Display Serial Interface Receiver


      
         
Alert me about changes<br/>to this product

 SN65LVDS301 SN65LVDS302 SN65LVDS303 SN65LVDS304SN65LVDS305 SN65LVDS306 
Number of Parallel Outputs 27   27   27  
Number of Parallel Inputs27   27   27   
Data Throughput(MB/s)1755  1755  810  810  405  405  
Serial Data Receiver Channels 3   2   1  
Serial Data Transmitter Channels3   2   1   
Type of Line CircuitsubLVDS  subLVDS  subLVDS  subLVDS  subLVDS  subLVDS  
Supply Voltage(s)(V)1.8  1.8  1.8  1.8  1.8  1.8  
PLL Frequency(MHz)4 - 65  4 - 65  4 - 30  4 - 30  4 - 15  4 - 15  
FootprintSN65LVDS301  SN65LVDS302  SN65LVDS301  SN65LVDS302  SN65LVDS301  SN65LVDS302  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS302: Programmable 27-Bit Display Serial Interface Receiver
  • SN65LVDS303: QVGA-VGA 27-Bit Display Serial Interface Transmitter
  • SN65LVDS301: Programmable 27-Bit Display Serial Interface Transmitter

More Related Products

Product Information

Features

  • Serial Interface Technology
  • Compatible With FlatLink3G Such as SN65LVDS303
  • Supports Video Interfaces up to 24-Bit RGB Data and 3 Control Bits Received Over 1 or 2 SubLVDS Differential Lines
  • SubLVDS Differential Voltage Levels
  • Up to 810-Mbps Data Throughput
  • Three Operating Modes to Conserve Power
    • Active mode QVGA: 17 mW
    • Typical Shutdown: 0.7 µW
    • TypicalStandby Mode: 27 µW Typical
  • Bus-Swap Function for PCB-Layout Flexibility
  • ESD Rating > 4 kV (HBM)
  • Pixel Clock Range of 4 MHz-30 MHz
  • Failsafe on all CMOS Inputs
  • Packaged in 5-mm × 5-mm MicroStar Junior µBGA® With 0,5-mm Ball Pitch
  • Very Low EMI Meets SAE J1752/3 'Kh'-Spec
  • APPLICATIONS
    • Small Low-Emission Interface Between Graphics Controller and LCD Display
    • Mobile Phones and Smart Phones
    • Portable Multimedia Players

FlatLink is a trademark of Texas Instruments.
µBGA is a registered trademark of Tessera, Inc.

Description

The SN65LVDS304 receiver deserializes FlatLink™3G-compliant serial input data to 27 parallel data outputs. The SN65LVDS304 receiver contains one shift register to load 30 bits from 1 or 2 serial inputs and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If the parity check confirms correct parity, the channel parity error (CPE) output remains low. If a parity error is detected, the CPE output generates a high pulse while the data output bus disregards the newly-received pixel. Instead, the last data word is held on the output bus for another clock cycle.

The serial data and clock are received via sub-low-voltage differential signalling (SubLVDS) lines.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS304ZQERACTIVE-40 to 852.05 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:19 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksSN65LVDS304ZQER
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS304ZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS304 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS302 Programmable 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS303 QVGA-VGA 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS301 Programmable 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS315 CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83A Flatlink 10-100MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS84AQ-Q1 Automotive Catalog FlatLink Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS310 QVGA-HVGA 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN65LVDS304:

View All Tags

Other Support



Click Here