SN65LVDS305 Status: ACTIVE

QVGA-HVGA 27-Bit Display Serial Interface Transmitter


      
         
Alert me about changes<br/>to this product

 SN65LVDS301 SN65LVDS302 SN65LVDS303 SN65LVDS304 SN65LVDS305SN65LVDS306 
Number of Parallel Outputs 27   27   27  
Number of Parallel Inputs27   27   27   
Data Throughput(MB/s)1755  1755  810  810  405  405  
Serial Data Receiver Channels 3   2   1  
Serial Data Transmitter Channels3   2   1   
Type of Line CircuitsubLVDS  subLVDS  subLVDS  subLVDS  subLVDS  subLVDS  
Supply Voltage(s)(V)1.8  1.8  1.8  1.8  1.8  1.8  
PLL Frequency(MHz)4 - 65  4 - 65  4 - 30  4 - 30  4 - 15  4 - 15  
FootprintSN65LVDS301  SN65LVDS302  SN65LVDS301  SN65LVDS302  SN65LVDS301  SN65LVDS302  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  80BGA MICROSTAR JUNIOR  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS310: QVGA-HVGA 27-Bit Display Serial Interface Receiver
  • SN65LVDS301: Programmable 27-Bit Display Serial Interface Transmitter
  • SN65LVDS306: QVGA-HVGA 27-Bit Display Serial Interface Receiver

More Related Products

Product Information

Features

  • FlatLink™3G Serial-Interface Technology
  • Compatible With FlatLink3G Receivers Such as SN65LVDS306
  • Input Supports 24-bit RGB Video Mode Interface
  • 24-Bit RGB Data, 3 Control Bits, 1 Parity Bit, and 2 Reserved Bits Transmitted Over One Differential Line
  • SubLVDS Differential Voltage Levels
  • Effective Data Throughput up to 405 Mbps
  • Three Operating Modes to Conserve Power
    • Active-Mode QVGA 17.4 mW (Typical)
    • Shutdown Mode 0.5 µA (Typical)
  • Bus Swap for Increased PCB Layout Flexibility
  • 1.8-V Supply Voltage
  • ESD Rating > 2 kV (HBM)
  • Typical Application: Host-Controller to Display-Module Interface
  • Pixel Clock Range of 4 MHz-15 MHz
  • Failsafe on all CMOS Inputs
  • Packaging: 80-Terminal 5-mm × 5-mm µBGA®

FlatLink is a trademark of Texas Instruments.
µBGA is a registered trademark of Tessera, Inc.

Description

The SN65LVDS305 serializer device converts 27 parallel data inputs to one sub-low-voltage differential signaling (SubLVDS) serial output. It loads a shift register with 24 pixel bits and 3 control bits from the parallel CMOS input interface. In addition to the 27 data bits, the device adds a parity bit and two reserved bits into a 30-bit data word. Each word is latched into the device by the pixel clock (PCLK). The parity bit (odd parity) allows a receiver to detect single bit errors. The serial shift register is uploaded at 30 times the pixel-clock data rate. A copy of the pixel clock is output on a separate differential output.

FPC cabling typically interconnects the SN65LVDS305 with the display. Compared to parallel signaling, the SN65LVDS305 outputs reduce the EMI of the interconnect by over 20 dB.

The SN65LVDS305 supports three power modes (shutdown, standby and active) to conserve power. When transmitting, the PLL locks to the incoming pixel clock, PCLK, and generates an internal high-speed clock at the line rate of the data lines. The parallel data are latched on the rising or falling edge of PCLK, as selected by the external control signal CPOL. The serialized data is presented on the serial output, D, together with a recreated PCLK generated from the internal high-speed clock that is output on CLK. If PCLK stops, the device enters a standby mode to conserve power.

The parallel (CMOS) input bus offers a bus-swap feature. The SWAP terminal configures the input order of the pixel data to be either R[7:0]. G[7:0], B[7:0], VS, HS, DE or B[0:7]. G[0:7], R[0:7], VS, HS, DE. This gives a PCB designer the flexibility to better match the bus to the host controller pinout or to put the transmitter device on the top side or the bottom side of the PCB.

The TXEN input can be used to put the SN65LVDS305 in a shutdown mode. The SN65LVDS305 enters an active standby mode if the input clock, PCLK, stops. This minimizes power consumption without the need for controlling an external terminal. The SN65LVDS305 is characterized for operation over ambient air temperatures of -40°C to 85°C. All CMOS inputs offer failsafe to protect the input from damage during power up and to avoid current flow into the device inputs during power up. An input voltage of up to 2.165 V can be applied to all CMOS inputs while VDD is between 0 V and 1.65 V.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS305ZQERACTIVE-40 to 851.85 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:08 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS305ZQER
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS305ZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS305 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS310 QVGA-HVGA 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS301 Programmable 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS306 QVGA-HVGA 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS315 CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS84A FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS86A Flatlink Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83A Flatlink 10-100MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS302 Programmable 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SN65LVDS305:

View All Tags

Other Support



Click Here