|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
FlatLink is a trademark of Texas Instruments. Description
The SN65LVDS306 receiver deserializes FlatLink3G-compliant serial input data to 27 parallel data outputs. The SN65LVDS306 receiver contains one shift register to load 30 bits from one serial input and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If the parity check confirms correct parity, the channel parity error (CPE) output remains low. If a parity error is detected, the CPE output generates a high pulse while the data output bus disregards the newly-received pixel. Instead, the last data word is held on the output bus for another clock cycle. The serial data and clock are received via sub-low-voltage differential signalling (SubLVDS) lines. The SN65LVDS306 supports three operating power modes (shutdown, standby, and active) to conserve power. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LVDS306ZQER | ACTIVE | -40 to 85 | 1.85 | 1ku | BGA MICROSTAR JUNIOR (ZQE) | 80 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:19 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksSN65LVDS306ZQER | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS306ZQER | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS306 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVDS305 | QVGA-HVGA 27-Bit Display Serial Interface Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS310 | QVGA-HVGA 27-Bit Display Serial Interface Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS301 | Programmable 27-Bit Display Serial Interface Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS315 | CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS302 | Programmable 27-Bit Display Serial Interface Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83 | FlatLink(TM) Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS307 | QVGA-VGA 27-Bit Display Serial Interface Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS304 | QVGA-VGA 27-Bit Display Serial Interface Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |

Most Popular Tags for SN65LVDS306: