SN65LVDS307 Status: ACTIVE

QVGA-VGA 27-Bit Display Serial Interface Transmitter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65LVDS307
Number of Parallel Inputs27  
Data Throughput(MB/s)810  
Serial Data Transmitter Channels2  
Type of Line CircuitsubLVDS  
Supply Voltage(s)(V)1.8  
PLL Frequency(MHz)4 - 30  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package48BGA MICROSTAR JUNIOR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN75LVDS83B: FlatLink 10-135MHz Transmitter
  • SN65LVDS301: Programmable 27-Bit Display Serial Interface Transmitter
  • SN65LVDS315: CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER
  • SN74AVCH1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • OMAP3530: Applications Processor

More Related Products

Product Information

Features

  • FlatLink 3G Serial-Interface Technology
  • Compatible With FlatLink™ 3G Receivers Such as SN65LVDS308
  • Input Supports Video Interfaces up to 24-Bit RGB Data and 3 Control Bits Received Over Two Differential Data Lines
  • SubLVDS Differential Voltage Levels
  • Up to 810-Mbps Data Throughput
  • Three Operating Modes to Conserve Power
    • Active-Mode QVGA, 60 fps, 17.4 mW (typ)
    • Active-Mode VGA, 60 fps, 28.8 mW (typ)
    • Shutdown Mode 0.9 µW (typ)
  • 1.8-V Supply Voltage
  • ESD Rating > 3 kV (HBM)
  • Pixel Clock Range of 4 MHz-30 MHz
  • Failsafe on All CMOS Inputs
  • 4-mm × 4-mm MicroStar Junior™ µBGA® Package With 0,5-mm Ball Pitch
  • Very Low EMI
  • APPLICATIONS
    • Host-Controller to Display-Module Interface
    • Mobile Phones and Smart Phones
    • Portable Multimedia Players

FlatLink, MicroStar Junior are trademarks of Texas Instruments.
µBGA is a registered trademark of Tessera, Inc..
All other trademarks are the property of their respective owners.

Description

The SN65LVDS307 serializer device converts 27 parallel data inputs to one or two sub-low-voltage differential signaling (SubLVDS) serial outputs. It loads a shift register with 24 pixel bits and 3 control bits from the parallel CMOS input interface. In addition to the 27 data bits, the device adds a parity bit and two reserved bits into a 30-bit data word. Each word is latched into the device by the pixel clock (PCLK). The parity bit (odd parity) allows a receiver to detect single bit errors. The serial shift register is uploaded at 30 or 15 times the pixel-clock data rate, depending on the number of serial links used. A copy of the pixel clock is output on a separate differential output.

FPC cabling typically interconnects the SN65LVDS307 with the display.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS307ZQCRACTIVE-40 to 851.85 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS307ZQCTACTIVE-40 to 852.00 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksSN65LVDS307ZQCR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 6 WeeksSN65LVDS307ZQCT
AsiaWPI 185
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS307ZQCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
SN65LVDS307ZQCT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS307 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS301 Programmable 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS315 CAMERA PARALLEL RGB TO MIPI CSI-1 SERIAL CONVERTER DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS84A FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS86A Flatlink Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83A Flatlink 10-100MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS310 QVGA-HVGA 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS84A Flatlink Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS86A FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN74AVCH1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SN65LVDS307:

View All Tags

Other Support



Click Here