SN65LVDS308 Status: ACTIVE

QVGA-VGA 27-Bit Display Serial Interface Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65LVDS308
Number of Parallel Inputs27  
Data Throughput(MB/s)810  
Serial Data Transmitter Channels2  
Type of Line CircuitsubLVDS  
Supply Voltage(s)(V)1.8  
PLL Frequency(MHz)4 - 30  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package48BGA MICROSTAR JUNIOR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS301: Programmable 27-Bit Display Serial Interface Transmitter
  • SN65LVDS302: Programmable 27-Bit Display Serial Interface Receiver
  • SN65LVDS307: QVGA-VGA 27-Bit Display Serial Interface Transmitter

Product Information

Features

  • FlatLink 3G Serial Interface Technology
  • Compatible With FlatLink™ 3G Transmitters Such as SN65LVDS307
  • Supports Video Interfaces up to 24-Bit RGB Data and 3 Control Bits Received Over Two Differential Data Lines
  • SubLVDS Differential Voltage Levels
  • Up to 810-Mbps Data Throughput
  • Three Operating Modes to Conserve Power
    • Active mode VGA 60 fps: 17 mW
    • Typical Shutdown: 0.7 µW
    • Typical Standby Mode: 67 µW Typical
  • ESD Rating > 4 kV (HBM)
  • Pixel-Clock Range of 8 MHz-30 MHz
  • Failsafe on all CMOS Inputs
  • 4-mm × 4-mm MicroStar Junior™ µBGA® Package With 0,5-mm Ball Pitch
  • Very Low EMI
  • APPLICATIONS
    • Small Low-Emission Interface Between Graphics Controller and LCD Display
    • Mobile Phones and Smart Phones
    • Portable Multimedia Players

FlatLink, MicroStar Junior are trademarks of Texas Instruments.
µBGA is a registered trademark of Tessera, Inc.

Description

The SN65LVDS308 receiver deserializes FlatLink 3G-compliant serial input data to 27 parallel data outputs. The SN65LVDS308 receiver contains one shift register to load 30 bits from two serial inputs and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If a parity error is detected, the data output bus disregards the newly received pixel. Instead, the last data word is held on the output bus for another clock cycle.

The serial data and clock are received via sub-low-voltage differential signalling (SubLVDS) lines. The SN65LVDS308 supports three operating power modes (shutdown, standby, and active) to conserve power.

When receiving, the PLL locks to the incoming clock, CLK, and generates an internal high-speed clock at the line rate of the data lines.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS308ZQCRACTIVE-40 to 851.85 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS308ZQCTACTIVE-40 to 852.00 | 1kuBGA MICROSTAR JUNIOR (ZQC) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:21 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksSN65LVDS308ZQCR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 6 WeeksSN65LVDS308ZQCT
AsiaWPI 245
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS308ZQCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
SN65LVDS308ZQCT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS308 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS301 Programmable 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS302 Programmable 27-Bit Display Serial Interface Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS307 QVGA-VGA 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here