|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65LVDS315 is a camera serializer that converts 8-bit parallel camera data into MIPI-CSI1 or SMIA CCP compliant serial signals. The device converts the parallel 8-bit data to two sub-low-voltage differential signaling (SubLVDS) serial data and clock output. The parallel data is latched in with the pixel clock input DCLK on the falling clock edge. The control inputs VS and HS are used to determine line and frame synchronization. The serialized data is presented on the differential serial data output DOUT with a differential clock signal on output CLK. The frequency of CLK is 8× the DCLK input pixel clock rate. Flexible printed circuit (FPC) cabling typically interconnects the SN65LVDS315 with the CSI-1 compliant receiver. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65LVDS315RGER | ACTIVE | -40 to 85 | 1.70 | 1ku | VQFN (RGE) | 24 | View | 2500 | LARGE T&R | |
| SN65LVDS315RGERG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | VQFN (RGE) | 24 | View | 2500 | LARGE T&R | |
| SN65LVDS315RGET | ACTIVE | -40 to 85 | 1.85 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | Purchase Samples |
| SN65LVDS315RGETG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:19 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN65LVDS315RGER | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksSN65LVDS315RGERG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksSN65LVDS315RGET | |||
| Americas | Avnet | 250 | |
| Rochester Electronics | 250 | ||
| Asia | WPI | 250 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 16 WeeksSN65LVDS315RGETG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS315RGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN65LVDS315RGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN65LVDS315RGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN65LVDS315RGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS315 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVDS301 | Programmable 27-Bit Display Serial Interface Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS310 | QVGA-HVGA 27-Bit Display Serial Interface Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TPS40060 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| MSP430F2232 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| SN74AHC00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| PTH08T230W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| TRS3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS74801 | Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54040 | 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number