SN65LVDS32 Status: ACTIVE

Quad LVDS Receiver


      
         
Alert me about changes<br/>to this product

 SN55LVDS31 SN65LVDM31 SN65LVDS047 SN65LVDS048A SN65LVDS31 SN65LVDS32SN65LVDS33 SN65LVDS348 SN65LVDS390 SN65LVDS391 
Supply Voltage(s)(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  
ICC(Max)(mA)35  40  26  15  35  18  23  20  18  26  
Operating Temp Range(Celsius)-55 to 125  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)400  150  400  400  400  100  400  340  630  630  
No. of Tx4  4  4   4      4  
Tx tpd(Typ)(ns)1.7  2.3  1.8   1.7      1.7  
No. of Rx   4   4  4  4  4   
Rx tpd(Typ)(ns)   2.4   2.1  4  6  2.5   
Input SignalLVTTL  LVCMOS  LVTTL  LVDS  LVTTL  LVDS  CMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL  CMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL  LVDS  LVTTL  
Output SignalLVDS  LVDM  LVDS  LVTTL  LVDS  LVTTL  LVTTL  LVTTL  LVTTL  LVDS  
Part-to-Part Skew(Max)(ps) 1000  1000  1000  800  1000  1000   1000  1500  
ESD HBM(kV)8  12  8  10  8  8  15  15  15  15  
Pin/Package16CDIP, 16CFP, 20LCCC  16SOIC  16SOIC, 16TSSOP  16SOIC, 16TSSOP  16SO, 16SOIC, 16TSSOP  16SO, 16SOIC, 16TSSOP  16SOIC, 16TSSOP  16SOIC, 16TSSOP  16SOIC, 16TSSOP  16SOIC, 16TSSOP  
Approx. Price (US$) 13.49 | 100u   1.95 | 1ku   1.85 | 1ku   1.30 | 1ku   1.40 | 1ku   1.40 | 1ku   1.35 | 1ku   1.50 | 1ku   1.35 | 1ku   1.35 | 1ku  
RatingMilitary  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS31: Quad LVDS Transmitter
  • SN65LVDS32B: Quad LVDS Receiver with -2 to 4.4V Common-mode Range
  • TPS79318: Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
  • SN74LVC04A: Hex Inverter
  • MAX3386E: RS-232 Transceiver With Split Supply Pin for Logic Side

Product Information

Features

  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Operate With a Single 3.3-V Supply
  • Designed for Signaling Rates of up to100 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Time of 2.1 ns
  • Power Dissipation 60 mW Typical Per Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Output Levels
  • Pin Compatible With AM26LS32, MC3486, and µA9637
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

PowerPAD is a trademark of Texas Instruments.

Description

The SN55LVDS32, SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 .

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS32DACTIVE-40 to 851.55 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS32DG4ACTIVE-40 to 851.55 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS32DRACTIVE-40 to 851.40 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS32DRG4ACTIVE-40 to 851.40 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS32NSRACTIVE-40 to 851.40 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS32NSRG4ACTIVE-40 to 851.40 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS32PWACTIVE-40 to 851.55 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS32PWG4ACTIVE-40 to 851.55 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS32PWRACTIVE-40 to 851.40 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS32PWRG4ACTIVE-40 to 851.40 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS32D
AmericasArrow >1k
Avnet 700
Newark 572
Rochester Electronics >1k
AsiaFarnell Asia 339
EuropeAvnet-SILICA >1k
Compel 139
EBV Elektronik 120
Farnell 257
WorldwideDigiKey 148
Mouser Electronics 369
TI Lead Time*: 20 WeeksSN65LVDS32DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS32DR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS32DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS32NSR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS32NSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS32PW
AmericasArrow >1k
Avnet >1k
Newark 883
Rochester Electronics >1k
AsiaWPI 71
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN65LVDS32PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS32PWR
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS32PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS32D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS32PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS32 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
SN65LVDS31-32EVM Evaluation Module for LVDS31 and LVDS32SN65LVDS31-32EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS31 Quad LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN65LVDS32B Quad LVDS Receiver with -2 to 4.4V Common-mode Range LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
TPS79318 Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC04A Hex Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
MAX3386E RS-232 Transceiver With Split Supply Pin for Logic Side INTERFACE-RS-232 TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74HC32 Quadruple 2-Input Positive-OR Gates GATES-OR GATES TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC2G66 Dual Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here