|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
1 The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second). Description
This family of four LVDS data line receivers offers the widest common-mode input voltage range in the industry. These receivers provide an input voltage range specification compatible with a 5-V PECL signal as well as an overall increased ground-noise tolerance. They are in industry standard footprints with integrated termination as an option. Precise control of the differential input voltage thresholds allows for inclusion of 50 mV of input voltage hysteresis to improve noise rejection on slowly changing input signals. The input thresholds are still no more than ±50 mV over the full input common-mode voltage range. The high-speed switching of LVDS signals usually necessitates the use of a line impedance matching resistor at the receiving-end of the cable or transmission media. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LVDS34D | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LVDS34DG4 | ACTIVE | -40 to 85 | 1.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65LVDS34DR | ACTIVE | -40 to 85 | 0.99 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65LVDS34DRG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LVDS34D | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Asia | Farnell Asia | 103 | |
| WPI | 260 | ||
| Europe | Farnell | 103 | |
| TI Lead Time*: 20 WeeksSN65LVDS34DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65LVDS34DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65LVDS34DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS34D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS34DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS34DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVDS34DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS34 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVDS348 | Quad LVDS Receiver with -4 to 5V Common-mode Range | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| SN65LVDS1 | Single LVDS Transmitter | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number