|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe SN65LVDS84AQ FlatLink transmitter contains three 7-bit parallel-load serial-out shift registers, and four low-voltage differential signaling (LVDS) line drivers in a single integrated circuit. These functions allow 21 bits of single-ended LVTTL data to be synchronously transmitted over 3 balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS82 or SN75LVDS86/86A. When transmitting, data bits D0D20 are each loaded into registers of the SN65LVDS84AQ upon the falling edge. The internal PLL is frequency-locked to CLKIN and then used to unload the data registers in 7-bit slices. The three serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN. The SN65LVDS84AQ requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN) active-low input to inhibit the clock and shut off the LVDS output drivers for lower power consumption. A low-level on this signal clears all internal registers to a low level. The SN65LVDS84AQ is characterized for operation over the full automotive temperature range of 40°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65LVDS84AQDGGRQ1 | ACTIVE | -40 to 125 | 2.60 | 1ku | TSSOP (DGG) | 48 | View | 2000 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN65LVDS84AQDGGRQ1 | |||
| Worldwide | DigiKey | 51 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS84AQDGGRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS84AQ-Q1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVDS84A | Flatlink Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83 | FlatLink(TM) Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS84A | FlatLink(TM) Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS86A-Q1 | Automotive Catalog FlatLink Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83A | Flatlink 10-100MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS86A | Flatlink Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| CDCV855 | 1:4 DDR PLL Clock Driver | MEMORY INTERFACE CLOCKS AND REGISTERS-DDR PLL | TI customers also evaluated this product. |
| SN74LVC2GU04 | Dual Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS2500 | Integrated USB Power Switch with Boost Converter | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74AVC2T245 | Dual-Bit, 2-DIR pin Dual-Supply Bus Transceiver w/ Configurable Voltage Translation, 3-State Output | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AUP1G126 | Low-Power Single Bus Buffer Gate with 3-State Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS65056 | 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TXS0102 | 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC541A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

Most Popular Tags for SN65LVDS84AQ-Q1: