SN65LVDS93 Status:ACTIVE

Serdes (Serializer/Deserializer) Transmitter

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • LVDS Serdes Transmitter (Rev. F) (sn65lvds93.pdf, 400 KB)
    09 Feb 2000 Download

 SN65LVDS93
Number of Parallel Inputs28  
Data Throughput(MB/s)227.5  
Serial Data Transmitter Channels4  
Type of Line CircuitLVDS  
Driver (RL)(Ohms)100  
Supply Voltage(s)(V)3.3  
Driver tpd(ns)14.2  
ICC(mA)120  
PLL Frequency(MHz)20-65  
FootprintSN75LVDS83  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package56TSSOP  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS95: Serdes (Serializer/Deserializer) Transmitter
  • SN75LVDT1422: Full Duplex Serializer/De-Serializer
  • SN65LVDS94: Serdes (Serializer/Deserializer) Receiver
  • SN74LVC2G14: Dual Schmitt-Trigger Inverter
  • TPS5420: 5.5-V to 36-V, 2-A Step-Down SWIFT(tm) Converter
  • SN74LVC1G08: Single 2-Input Positive-AND Gate

More Related Products

Product Information

Features

  • 28:4 Data Channel Compression at up to 1.82 Gigabits per Second Throughput
  • Suited for Point-to-Point Subsystem Communication With Very Low EMI
  • 28 Data Channels Plus Clock in Low-Voltage TTL and 4 Data Channels Plus Clock Out Low-Voltage Differential
  • Selectable Rising or Falling Clock Edge Triggered Inputs
  • Bus Pins Tolerate 6-kV HBM ESD
  • Operates From a Single 3.3-V Supply and 250 mW (Typ)
  • 5-V Tolerant Data Inputs
  • Packaged in Thin Shrink Small-Outline Package With 20 Mil Terminal Pitch
  • Consumes <1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range
    20 MHz to 65 MHz
  • No External Components Required for PLL
  • Outputs Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Industrial Temperature Qualified
    TA = �40°C to 85°C
  • Replacement for the DS90CR285

Description

The SN65LVDS93 LVDS serdes (serializer/deserializer) transmitter contains four 7-bit parallel-load serial-out shift registers, a 7× clock synthesizer, and five low-voltage differential signaling (LVDS) drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN65LVDS94.

When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times and then used to serially unload the data registers in 7-bit slices. The four serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. The frequency of CLKOUT is the same as the input clock, CLKIN.

The SN65LVDS93 requires no external components and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is selecting a clock rising edge by inputting a high level to CLKSEL or a falling edge with a low-level input and the possible use of the shutdown/clear (SHTDN\). SHTDN\ is an active-low input to inhibit the clock and shut off the LVDS output drivers for lower power consumption. A low level on this signal clears all internal registers at a low level. The SN65LVDS93 is characterized for operation over ambient air temperatures of �40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS93DGGACTIVE 3.65 | 1kuTSSOP (DGG) | 56 View 35 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS93DGGG4ACTIVE 3.65 | 1kuTSSOP (DGG) | 56 View 35 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS93DGGRACTIVE-40 to 853.65 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS93DGGRG4ACTIVE-40 to 853.65 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN65LVDS93DGGAs of 8:26 AM GMT, 07 Sep 2008As of 8:26 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 15 Oct 6 Weeks AmericasArrow 83
  Avnet 17
  DigiKey 520
  Newark 105
  Rochester Electronics 77
  EuropeAvnet-SILICA 55
  EBV Elektronik 1
  Spoerle 70
SN65LVDS93DGGG4As of 8:26 AM GMT, 07 Sep 2008As of 8:26 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 15 Oct 6 Weeks None Reported
View Distributors
   
SN65LVDS93DGGRAs of 8:26 AM GMT, 07 Sep 2008As of 8:26 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1713 | 8 Sep 6 Weeks AmericasArrow >1k
 124 | 11 Sep Rochester Electronics >1k
 >10k | 15 Oct     
SN65LVDS93DGGRG4As of 8:26 AM GMT, 07 Sep 2008As of 8:26 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 1713 | 8 Sep 6 Weeks None Reported
View Distributors
   
 124 | 11 Sep     
 >10k | 15 Oct     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS93DGG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65LVDS93DGGG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65LVDS93DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN65LVDS93DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • LVDS Serdes Transmitter (Rev. F) (sn65lvds93.pdf, 400 KB)
    09 Feb 2000 Download

Application Notes

  • LVDS Serdes 48 EVM Kit Setup And Usage (slla043.htm, 9 KB)
    17 Dec 1998 Abstract

View Application Notes for LVDS Serdes (<100 MHz)

Simulation Models

  • IBIS Model
    • SN65LVDS93 IBIS Model (sllc285.ibs, 30 KB)
      15 Jun 2006 ibis
    • | zip
 Alternative Products - Are similar to SN65LVDS93
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
SN65LVDS95Serdes (Serializer/Deserializer) TransmitterTI customers also evaluated this product.
SN75LVDT1422Full Duplex Serializer/De-SerializerTI customers also evaluated this product.
SN65LVDS94Serdes (Serializer/Deserializer) ReceiverTI customers also evaluated this product.
SN65LV1224B1:10 LVDS Serdes Receiver 100 - 660MbpsTI customers also evaluated this product.
SN65LVDS96Serdes (Serializer/Deserializer) ReceiverTI customers also evaluated this product.
SN65LV1023A10:1 LVDS Serdes Transmitter 100 - 660MbpsTI customers also evaluated this product.
 Complementary Products - Can be used with SN65LVDS93
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
SN74LVC2G14Dual Schmitt-Trigger InverterLITTLE LOGIC-DUAL-GATESTI customers also evaluated this product.
TPS54205.5-V to 36-V, 2-A Step-Down SWIFT(tm) ConverterDC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
SN74LVC1G08Single 2-Input Positive-AND GateLITTLE LOGIC-SINGLE-GATESTI customers also evaluated this product.
SN74LVC14AHex Schmitt-Trigger InverterBUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.
SN74LVC07AHex Buffer/Driver With Open-Drain OutputsBUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERSTI customers also evaluated this product.
TSC20464-Wire Touch Screen Controller with low voltage digital I/OTOUCH SCREEN CONTROLLERS-TOUCH SCREEN CONTROLLERS ONLYTI customers also evaluated this product.
TL431BAdjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TL431AAdjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support