|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65LVDS93A LVDS serdes (serializer/deserializer) transmitter contains four 7-bit parallel load serial-out shift registers, a 7 × clock synthesizer, and five low-voltage differential signaling (LVDS) drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN65LVDS94. When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times and then used to serially unload the data registers in 7-bit slices. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65LVDS93ADGG | ACTIVE | -40 to 85 | 4.90 | 1ku | TSSOP (DGG) | 56 | View | 35 | TUBE | |
| SN65LVDS93ADGGR | ACTIVE | -40 to 85 | 4.45 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | Purchase Samples |
| SN65LVDS93AZQLR | ACTIVE | -40 to 85 | 4.65 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:19 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LVDS93ADGG | |||
| Worldwide | DigiKey | 698 | |
| TI Lead Time*: 20 WeeksSN65LVDS93ADGGR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksSN65LVDS93AZQLR | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVDS93ADGG | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65LVDS93ADGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN65LVDS93AZQLR | Green (RoHS & no Sb/Br) | SNAGCU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVDS93A 
| Part # | Name | Product Family | Comments |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65LVDS93 | Serdes (Serializer/Deserializer) Transmitter | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |
| SN65LV1023A | 10:1 LVDS Serdes Transmitter 100 - 660Mbps | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |
| SN65LVDS95 | Serdes (Serializer/Deserializer) Transmitter | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |
| SN65LVDS94 | Serdes (Serializer/Deserializer) Receiver | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |

No Tags are Available for this Part Number