SN65LVDS9637 Status: ACTIVE

Dual LVDS Receiver


      
         
Alert me about changes<br/>to this product

 SN65LVDS34 SN65LVDS9637SN65LVDS9638 
Supply Voltage(s)(V)3.3  3.3  3.3  
ICC(Max)(mA)12  10  13  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)400  400  150  
No. of Tx  2  
Tx tpd(Typ)(ns)  1.7  
No. of Rx2  2   
Rx tpd(Typ)(ns)4  2.1   
Input SignalCMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL  LVDS  LVTTL  
Output SignalLVTTL  LVTTL  LVDS  
Part-to-Part Skew(Max)(ps)1000  1000  800  
ESD HBM(kV)15  8  8  
Pin/Package8SOIC  8MSOP, 8MSOP-PowerPAD, 8SOIC  8MSOP, 8MSOP-PowerPAD, 8SOIC  
Approx. Price (US$) 0.99 | 1ku   0.99 | 1ku   0.99 | 1ku  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS9638: Dual LVDS Transmitter
  • SN65LVDS1: Single LVDS Transmitter
  • TPS51100: 3A Source/Sink DDR terminator Regulator
  • TL431B: Adjustable Precision Shunt Regulator
  • PCM1793: 113dB SNR Stereo DAC (H/W Control)

Product Information

Features

  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Operate With a Single 3.3-V Supply
  • Designed for Signaling Rates of up to100 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Time of 2.1 ns
  • Power Dissipation 60 mW Typical Per Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Output Levels
  • Pin Compatible With AM26LS32, MC3486, and µA9637
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

PowerPAD is a trademark of Texas Instruments.

Description

The SN55LVDS32, SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 .

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS9637DACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9637DG4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9637DGKACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9637DGKG4ACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9637DGKRACTIVE-40 to 850.99 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS9637DGKRG4ACTIVE-40 to 850.99 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS9637DGNACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
SN65LVDS9637DGNG4ACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
SN65LVDS9637DGNRACTIVE-40 to 851.05 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LVDS9637DGNRG4ACTIVE-40 to 851.05 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LVDS9637DRACTIVE-40 to 850.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS9637DRG4ACTIVE-40 to 850.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS9637D
AmericasArrow >1k
Avnet >1k
Newark 140
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 71
EuropeAvnet-SILICA 80
Compel 244
Farnell >1k
Spoerle 264
WorldwideDigiKey 814
Mouser Electronics 300
TI Lead Time*: 20 WeeksSN65LVDS9637DG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65LVDS9637DGK
AmericasArrow 90
Avnet 2
EuropeAbacus Polar 320
Avnet-SILICA 80
WorldwideMouser Electronics 166
TI Lead Time*: 14 WeeksSN65LVDS9637DGKG4
AmericasAvnet 126
EuropeEBV Elektronik 40
TI Lead Time*: 14 WeeksSN65LVDS9637DGKR
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN65LVDS9637DGKRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN65LVDS9637DGN
AmericasAvnet >1k
Rochester Electronics >1k
EuropeArrow Northern Europe 720
WorldwideMouser Electronics 75
TI Lead Time*: 14 WeeksSN65LVDS9637DGNG4
AmericasRochester Electronics 760
TI Lead Time*: 14 WeeksSN65LVDS9637DGNR
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN65LVDS9637DGNRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS9637DR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN65LVDS9637DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS9637D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9637DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS9637 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS9638 Dual LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN65LVDS1 Single LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
PCM1793 113dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
UCC2946-Q1 Automotive Catalog Microprocessor Supervisor With Watchdog Timer POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
ADS6245 Dual 14-bit 125MSPS ADC with serialized LVDS output DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS79633 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TS3L110 Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74HC74 Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here