SN65LVDS9638 Status: ACTIVE

Dual LVDS Transmitter


      
         
Alert me about changes<br/>to this product

 SN65LVDS34 SN65LVDS9637 SN65LVDS9638
Supply Voltage(s)(V)3.3  3.3  3.3  
ICC(Max)(mA)12  10  13  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Signaling Rate(Mbps)400  400  150  
No. of Tx  2  
Tx tpd(Typ)(ns)  1.7  
No. of Rx2  2   
Rx tpd(Typ)(ns)4  2.1   
Input SignalCMOS, ECL, LVCMOS, LVDS, LVECL, LVPECL, PECL  LVDS  LVTTL  
Output SignalLVTTL  LVTTL  LVDS  
Part-to-Part Skew(Max)(ps)1000  1000  800  
ESD HBM(kV)15  8  8  
Pin/Package8SOIC  8MSOP, 8MSOP-PowerPAD, 8SOIC  8MSOP, 8MSOP-PowerPAD, 8SOIC  
Approx. Price (US$) 0.99 | 1ku   0.99 | 1ku   0.99 | 1ku  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN65LVDS9637: Dual LVDS Receiver
  • SN65LVDS31: Quad LVDS Transmitter
  • SN65LVDS050: Dual LVDS Transmitter/Receiver
  • TPS51100: 3A Source/Sink DDR terminator Regulator
  • SN74AVC4T245: 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TPS78601: Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR

More Related Products

Product Information

Features

  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and 100- Load
  • Typical Output Voltage Rise and Fall Times of 500 ps (400 Mbps)
  • Typical Propagation Delay Times of 1.7 ns
  • Operate From a Single 3.3-V Supply
  • Power Dissipation 25 mW Typical Per Driver at 200 MHz
  • Driver at High Impedance When Disabled or With VCC = 0
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Pin Compatible With AM26LS31, MC3487, and µA9638
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

PowerPAD is a trademark of Texas Instruments.

Description

The SN55LVDS31, SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 are differential line drivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100- load when enabled.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 .

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN65LVDS9638DACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9638DG4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9638DGKACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS9638DGKG4ACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS9638DGKRACTIVE-40 to 850.99 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9638DGKRG4ACTIVE-40 to 850.99 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN65LVDS9638DGNACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
SN65LVDS9638DGNRACTIVE-40 to 851.05 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LVDS9638DGNRG4ACTIVE-40 to 851.05 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
SN65LVDS9638DRACTIVE-40 to 850.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN65LVDS9638DRG4ACTIVE-40 to 850.99 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SNLVDS9638DGNG4ACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN65LVDS9638D
AmericasArrow >1k
Avnet >1k
Newark 780
Rochester Electronics 149
AsiaFarnell Asia 32
WPI 76
EuropeAvnet-SILICA 134
Spoerle 250
WorldwideMouser Electronics 8
TI Lead Time*: 20 WeeksSN65LVDS9638DG4
EuropeEBV Elektronik 150
TI Lead Time*: 20 WeeksSN65LVDS9638DGK
AmericasArrow 749
Avnet 672
Newark 182
Rochester Electronics >1k
EuropeAvnet-SILICA 63
WorldwideDigiKey  Available
Mouser Electronics 5
TI Lead Time*: 20 WeeksSN65LVDS9638DGKG4
WorldwideDigiKey  Available
Mouser Electronics 45
TI Lead Time*: 14 WeeksSN65LVDS9638DGKR
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksSN65LVDS9638DGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN65LVDS9638DGN
AmericasArrow >1k
Newark >1k
Rochester Electronics 34
AsiaWPI 132
EuropeSpoerle 160
WorldwideMouser Electronics 21
TI Lead Time*: 14 WeeksSN65LVDS9638DGNR
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksSN65LVDS9638DGNRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS9638DR
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN65LVDS9638DRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSNLVDS9638DGNG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN65LVDS9638D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN65LVDS9638DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SNLVDS9638DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN65LVDS9638 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65LVDS9637 Dual LVDS Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN65LVDS31 Quad LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN65LVDS050 Dual LVDS Transmitter/Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN65LVDS049 Dual High-Speed Differential Driver & Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS78601 Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79633 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
ADS6245 Dual 14-bit 125MSPS ADC with serialized LVDS output DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
MAX3243 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection INTERFACE-RS-232 TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL16C550D Asynchronous Communications Element With Autoflow Control INTERFACE-UARTS TI customers also evaluated this product.
UCC2809-1 Economy Primary Side Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here