|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65ELT22 is a dual LVTTL to differential LVPECL translator buffer. It operates on +3V supply and ground only. The output is driven default high when the inputs are left floating or unused. The low output skew makes the device the ideal solution for clock or data signal translation. The SN65LVELT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN65LVELT22D | ACTIVE | -40 to 85 | 2.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |
| SN65LVELT22DGK | ACTIVE | -40 to 85 | 2.20 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |
| SN65LVELT22DGKR | ACTIVE | -40 to 85 | 2.00 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples |
| SN65LVELT22DR | ACTIVE | -40 to 85 | 2.00 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:19 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65LVELT22D | |||
| Americas | Arrow | 300 | |
| Avnet | 150 | ||
| Newark | 120 | ||
| Asia | Farnell Asia | 120 | |
| WPI | 589 | ||
| Europe | Arrow Northern Europe | 300 | |
| Avnet-SILICA | 300 | ||
| EBV Elektronik | 75 | ||
| Spoerle | 300 | ||
| Worldwide | DigiKey | 729 | |
| Mouser Electronics | 139 | ||
| TI Lead Time*: 14 WeeksSN65LVELT22DGK | |||
| Americas | Avnet | 60 | |
| Asia | WPI | 315 | |
| Worldwide | DigiKey | 245 | |
| TI Lead Time*: 20 WeeksSN65LVELT22DGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN65LVELT22DR | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65LVELT22D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVELT22DGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVELT22DGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65LVELT22DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65LVELT22 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65LVELT23 | 3.3V Dual Differential LVPECL Buffer to LVTTL Translator | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| SN65EPT22 | 3.3 V Dual LVTTL/LVCMOS to Differential LVPECL Buffer | LVDS/M-LVDS/ECL/CML-PECL PHYS | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TLV3491 | Single Nanopower Push-Pull Output Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TS5A3157 | 10-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS62260 | 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN74AHC1G14 | Single Schmitt-Trigger Inverter Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number