Customers Who Evaluated This Product Also Evaluated
SN65LVELT22: 3.3V Dual LVTTL to Differential LVPECL Translator
Product Information
Features
Dual 3.3-V Differential LVPECL/LVDS to LVTTL Buffer Translator
24-mA LVTTL Ouputs
Operating Range
PECL VCC = 3 V to 3.6 V With GND = 0 V
Support for Clock Frequencies to >180 MHz
2-ns Typical Propagation Delay
Internal Input Pullup and Pulldown Resistors
Built-in Temperature Compensation
Drop-In Compatible to MC100LVELT23
APPLICATIONS
Data and Clock Transmission Over Backplane
Signaling Level Conversion for Clock or Data
Description
The SN65LVELT23 is a low-power dual LVPECL/LVDS to LVTTL translator device. The device includes circuitry to maintain inputs at VCC/2 when left open. The SN65LVELT23 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 option.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:17 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.