|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1)The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second). Description
The SN65MLVD200A/202A/204A/205A are multipoint-low-voltage differential (M-LVDS) line drivers and receivers, which are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899. These circuits are similar to their TIA/EIA-644 standard compliant LVDS counterparts, with added features to address multipoint applications. The driver output has been designed to support multipoint buses presenting loads as low as 30 These devices have Type-1 and Type-2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common-mode voltage range of 1 V to 3. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN65MLVD200AD | ACTIVE | -40 to 85 | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65MLVD200ADG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN65MLVD200ADR | ACTIVE | -40 to 85 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN65MLVD200ADRG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:16 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN65MLVD200AD | |||
| Americas | Arrow | 475 | |
| Newark | 85 | ||
| Asia | Farnell Asia | 142 | |
| WPI | 86 | ||
| Europe | Farnell | 93 | |
| Worldwide | Mouser Electronics | 85 | |
| TI Lead Time*: 20 WeeksSN65MLVD200ADG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN65MLVD200ADR | |||
| Americas | Rochester Electronics | 50 | |
| TI Lead Time*: 20 WeeksSN65MLVD200ADRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN65MLVD200AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65MLVD200ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65MLVD200ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN65MLVD200ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN65MLVD200A 
| Name | Part # | Company | Tool / Software Type |
| M-LVDS Evaluation Module | MLVD20XEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65MLVD201 | Half-Duplex M-LVDS Transceiver | LVDS/M-LVDS/ECL/CML-M-LVDS PHYS (<500MBPS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number