|
|
|
|
Other qualified versions of SN7407
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These TTL hex buffers/drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as buffers for driving TTL inputs. The SN5407 and SN7407 have minimum breakdown voltages of 30 V, and the SN5417 and SN7417 have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5407 and SN5417 and 40 mA for the SN7407 and SN7417. These devices perform Boolean function Y = A in positive logic. These circuits are completely compatible with most TTL families. Inputs are diode clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 145 mW, and average propagation delay time is 14 ns. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN7407D | ACTIVE | 0 to 70 | 0.77 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |
| SN7407DE4 | ACTIVE | 0 to 70 | 0.77 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |
| SN7407DG4 | ACTIVE | 0 to 70 | 0.77 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |
| SN7407DR | ACTIVE | 0 to 70 | 0.70 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN7407DRE4 | ACTIVE | 0 to 70 | 0.70 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN7407DRG4 | ACTIVE | 0 to 70 | 0.70 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN7407J | OBSOLETE | 0 to 70 | CDIP (J) | 14 | Not Available | ||||
| SN7407N | ACTIVE | 0 to 70 | 0.70 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| SN7407N3 | OBSOLETE | 0 to 70 | PDIP (N) | 14 | View | Not Available | |||
| SN7407NE4 | ACTIVE | 0 to 70 | 0.70 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |
| SN7407NSR | ACTIVE | 0 to 70 | 0.95 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| SN7407NSRE4 | ACTIVE | 0 to 70 | 0.95 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
| SN7407NSRG4 | ACTIVE | 0 to 70 | 0.95 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:18 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN7407D | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | >1k | |
| Europe | Abacus Polar | 600 | |
| EBV Elektronik | 450 | ||
| Farnell | >1k | ||
| TI Lead Time*: 18 WeeksSN7407DE4 | |||
| Europe | Abacus Polar | 590 | |
| TI Lead Time*: 18 WeeksSN7407DG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN7407DR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksSN7407DRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN7407DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN7407N | |||
| Americas | Avnet | 713 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | 308 | ||
| Wintech | >1k | ||
| Europe | Arrow Northern Europe | >1k | |
| Avnet-SILICA | 200 | ||
| Farnell | >1k | ||
| Spoerle | >1k | ||
| Worldwide | Mouser Electronics | 190 | |
| TI Lead Time*: 18 WeeksSN7407NE4 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksSN7407NSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksSN7407NSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksSN7407NSRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN7407D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN7407NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN7407NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407NSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN7407NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN7407 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LS07 | Hex Buffers / Drivers with Open-Collector High-Vltage Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN7406 | Hex inverter buffers / drivers with high-voltage outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TL084 | JFET-Input Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74LVC373A | Octal Transparent D-Type Latch With 3-State Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| LMV324 | Quad Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TS5A3157 | 10-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| CD4013B | CMOS Dual D-Type Flip Flop | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number