SN74107 Status: ACTIVE

Dual J-K Flip-Flops With Clear


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54107 SN74107
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
Output Drive(mA) -0.4/16  
Output2S  2S  
No. of Bits2  2  
tpd max(ns) 40  
Technology FamilyTTL  TTL  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74107

Version Part Number Definition
Military SN54107 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN54107: Dual J-K Flip-Flops With Clear

Product Information

Features

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Description

The '107 contain two independent J-K flip-flops with individual J-K, clock, and direct clear inputs. The '107 is a positive pulse-triggered flip-flop. The J-K input data is loaded into the master while the clock is high and transferred to the slave and the outputs on the high-to-low clock transition. For these devices the J and K inputs must be stable while the clock is high.

The 'LS107A contain two independent negative-edge-triggered flip-flops. The J and K inputs must be stable prior to the high-to-low clock transition for predictable operation. When the clear is low, it overrides the clock and data inputs forcing the Q output low and the Q\ output high.

The SN54107 and the SN54LS107A are characterized for operation over the full military temperature range of -55°C to 125°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74107NACTIVE0 to 702.71 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74107N3OBSOLETE0 to 70 PDIP (N) | 14 View   Download CAD Format for this FootprintNot Available
SN74107NE4ACTIVE0 to 702.71 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:16 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksSN74107N
AmericasNewark 153
Rochester Electronics >1k
AsiaFarnell Asia 225
EuropeFarnell 225
WorldwideMouser Electronics 243
TI Lead Time*: 18 WeeksSN74107NE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74107N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74107NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74107 Help

Datasheet

Application Notes

View Application Notes for J-K Flip-Flops

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN54107 Dual J-K Flip-Flops With Clear FLIP-FLOPS, LATCHES AND REGISTERS-J-K FLIP-FLOPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74107:

View All Tags

Other Support



Click Here