SN7497 Status: ACTIVE

Synchronous 6-bit binary rate multiplier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN5497 SN7497
Voltage Nodes(V)5  5  
Vcc range(V) 4.75 to 5.25  
Input LevelTTL  TTL  
Output LevelTTL  TTL  
RatingMilitary  Catalog  
Technology FamilyTTL  TTL  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN7497

Version Part Number Definition
Military SN5497 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD4089B: CMOS Binary Rate Multiplier

Product Information

Features

  • Perform Fixed-Rate or Variable-Rate Frequency Division
  • For Applications in Arithmetic, Radar, Digital-to-Analog (D/A), Analog-to-Digital (A/D), and other Conversion Operations
  • Typical Maximum Clock Frequency … 32 Megahertz

 

Description

These monolithic, fully synchronous, programmable counters utilize Series 54/74 TTL circuitry to achieve 32-megahertz typical maximum operating frequencies. These six-bit serial binary counters feature buffered clock, clear, and enable inputs to control the operation of the counter, and a strobe input to enable or inhibit the rate input/decoding AND-OR-INVERT gates. The outputs have additional gating for cascading and transferring unity-count rates.

The counter is enabled when the clear, strobe, and enable inputs are low. With the counter enabled, the output frequency is equal to the input frequency multiplied by the rate input M and divided by 64, ie.:

When the rate input is binary 0 (all rate inputs low), Z remains high.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN7497NACTIVE0 to 705.54 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN7497N3OBSOLETE0 to 70 PDIP (N) | 16 View   Download CAD Format for this FootprintNot Available
SN7497NE4ACTIVE0 to 705.54 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:15 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksSN7497N
AmericasAvnet 214
Newark 597
Rochester Electronics 56
AsiaFarnell Asia 14
EuropeFarnell 14
Call**SN7497N3
AmericasRochester Electronics 192
TI Lead Time*: 18 WeeksSN7497NE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN7497N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN7497NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN7497 Help

Datasheet

Application Notes

View Application Notes for Rate Multipliers/Frequency Dividers/Timers

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4089B CMOS Binary Rate Multiplier SPECIALTY LOGIC-RATE MULTIPLIERS/FREQUENCY DIVIDERS/TIMERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here