|
|
|
|
Other qualified versions of SN74ACT244-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits. DESCRIPTION/ORDERING INFORMATIONThe SN74ACT244-EP octal buffer/driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The device is organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| SN74ACT244IDWREP | ACTIVE | -40 to 85 | V62/04620-02XE | 0.56 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74ACT244MDWREP | ACTIVE | -55 to 125 | V62/04620-01XE | 1.40 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| SN74ACT244MNSREP | ACTIVE | -55 to 125 | V62/04620-01YE | 1.40 | 1ku | SO (NS) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |
| V62/04620-01XE | ACTIVE | -55 to 125 | 1.40 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/04620-01YE | ACTIVE | -55 to 125 | 1.40 | 1ku | SO (NS) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/04620-02XE | ACTIVE | -40 to 85 | 0.56 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:15 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN74ACT244IDWREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksSN74ACT244MDWREP | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksSN74ACT244MNSREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksV62/04620-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksV62/04620-01YE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksV62/04620-02XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN74ACT244IDWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74ACT244MDWREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN74ACT244MNSREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04620-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04620-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/04620-02XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN74ACT244-EP 
View Application Notes for Non-Inverting Buffers and Drivers
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN74LVC541A-EP | Enhanced Product Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74ACT244 | Octal Buffers/Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN65LBC172A | Quad RS-485 Differential Line Drivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN74LVC1G125-EP | Enhanced Product Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TLC7701-EP | Enhanced Product Micropower Supply Voltage Supervisors | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TLV1548M | LOW-VOLTAGE 10-BIT ANALOG-TO-DIGITAL CONVERTER WITH SERIAL CONTROL & 8 INPUTS | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS74201 | Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLV1548 | 10-Bit 85 kSPS ADC Ser. Out, Pgrmable Pwr/Pwrdn/Conversion Rate, TMS320 DSP/SPI/QPSI Compat., 8 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number