SN74ACT8990 Status: ACTIVE

Test-Bus Controllers IEEE Std 1149.1 (JTAG) TAP Masters With 16-Bit Generic Host Interfaces


      
         
Alert me about changes<br/>to this product

 SN54ACT8990 SN74ACT8990
Voltage Nodes(V)5  5  
Vcc range(V)4.5 to 5.5  4.5 to 5.5  
Input LevelTTL  TTL  
Output LevelCMOS  CMOS  
RatingMilitary  Catalog  
Technology FamilyJTAG  JTAG  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74ACT8990

Version Part Number Definition
Military SN54ACT8990 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TMS320F28335: Delfino Microcontroller
  • Product Information

    Features

    • Members of the Texas Instruments SCOPETM Family of Testability Products
    • Compatible With the IEEE Standard 1149.1-1990 (JTAG) Test Access Port and Boundary-Scan Architecture
    • Control Operation of Up to Six Parallel Target Scan Paths
    • Accommodate Pipeline Delay to Target of Up to 31 Clock Cycles
    • Scan Data Up to 232 Clock Cycles
    • Execute Instructions for Up to 232 Clock Cycles
    • Each Device Includes Four Bidirectional Event Pins for Additional Test Capability
    • Inputs Are TTL-Voltage Compatible
    • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
    • Packaged in 44-Pin Plastic Leaded Chip Carrier (FN), 68-Pin Ceramic Pin Grid Array (GB), and 68-Pin Ceramic Quad Flat Packages (HV)

      SCOPE and EPIC are trademarks of Texas Instruments Incorporated.

    Description

    The 'ACT8990 test-bus controllers (TBC) are members of the Texas Instruments SCOPETM testability integrated-circuit family. This family of components supports IEEE Standard 1149.1-1990 (JTAG) boundary scan to facilitate testing of complex circuit-board assemblies. The 'ACT8990 differ from other SCOPETM integrated circuits. Their function is to control the JTAG serial-test bus rather than being target boundary-scannable devices.

    The required signals of the JTAG serial-test bus - test clock (TCK), test mode select (TMS), test data input (TDI), and test data output (TDO) can be connected from the TBC to a target device without additional logic. This is done as a chain of IEEE Standard 1149.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    SN74ACT8990FNACTIVE-40 to 8525.74 | 1kuPLCC (FN) | 44 View 26 | TUBE Download CAD Format for this FootprintPurchase Samples
    SN74ACT8990FNRACTIVE-40 to 8525.74 | 1kuPLCC (FN) | 44 View 500 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:12 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 6 WeeksSN74ACT8990FN
    AmericasArrow 210
    Avnet 121
    Rochester Electronics 59
    EuropeAvnet-SILICA 7
    WorldwideMouser Electronics 19
    TI Lead Time*: 6 WeeksSN74ACT8990FNR
    AmericasRochester Electronics 1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74ACT8990FN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    SN74ACT8990FNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74ACT8990 Help

    Datasheet

    Application Notes

    View Application Notes for Boundary Scan (JTAG) Support Devices

    User Guides

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    Boundary-Scan Logic ModelsBSDLTexas InstrumentsSimulators
    Scan EducatorSCAN_EDUCATORTexas InstrumentsSimulators

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here