SN74AHC123A-EP Status: ACTIVE

Enhanced Product Dual Retriggerable Monostable Multivibrator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AHC123A-EP
Voltage Nodes(V)5, 3.3  
Vcc range(V)2 tp 5.5  
RatingHiRel Enhanced Product  
Technology FamilyAHC  
 Samples
 Inventory

Other qualified versions of SN74AHC123A-EP

Version Part Number Definition
Catalog SN74AHC123A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G123: Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs
  • Product Information

    Features

    • Controlled Baseline
      • One Assembly Site
      • One Test Site
      • One Fabrication Site
    • Extended Temperature Performance of -55°C to 125°C
    • Enhanced Diminishing Manufacturing Sources (DMS) Support
    • Enhanced Product-Change Notification
    • Qualification Pedigree(1)
    • Operating Range 2-V to 5.5-V VCC
    • Schmitt-Trigger Circuitry On A, B, and CLR Inputs for Slow Input Transition Rates
    • Edge Triggered From Active-High or Active-Low Gated Logic Inputs
    • Retriggerable for Long Output Pulses
    • Overriding Clear Terminates Output Pulse
    • Glitch-Free Power-Up Reset On Outputs
    • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
    • ESD Protection Exceeds JESD 22
      • 2000-V Human-Body Model (A114-A)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)

    (1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

    DESCRIPTION/ORDERING INFORMATION

    The SN74AHC123A device is a dual retriggerable monostable multivibrator designed for 2-V to 5.5-V VCC operation.

    This edge-triggered multivibrator features output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.

    The output pulse duration is programmed by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration can be reduced by taking CLR low.

    Pulse triggering occurs at a particular voltage level and is not directly related to the transition time of the input pulse. The A, B, and CLR inputs have Schmitt triggers with sufficient hysteresis to handle slow input transition rates with jitter-free triggering at the outputs.

    Once triggered, the basic pulse duration can be extended by retriggering the gated low-level-active (A) or high-level-active (B) input. Pulse duration can be reduced by taking CLR low. CLR can be used to override A or B inputs. The input/output timing diagram illustrates pulse control by retriggering the inputs and early clearing.

    The variance in output pulse duration from device to device is less than ±0.5% (typ) for given external timing components.

    During power up, Q outputs are in the low state and Q outputs are in the high state. The outputs are glitch free, without applying a reset pulse.

    For additional application information on multivibrators, see the application report Designing With the SN74AHC123A and SN74AHCT123A, literature number SCLA014.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    SN74AHC123AMDREPACTIVE-55 to 125V62/06665-01XE0.73 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN74AHC123AMDREPG4ACTIVE-55 to 125 0.73 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Contact TI Distributor or Sales Office
    V62/06665-01XEACTIVE-55 to 125 0.73 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:12 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 16 WeeksSN74AHC123AMDREP
    WorldwideDigiKey >1k
    TI Lead Time*: 16 WeeksSN74AHC123AMDREPG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksV62/06665-01XE
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN74AHC123AMDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74AHC123AMDREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    V62/06665-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74AHC123A-EP Help

    Datasheet

    Application Notes

    View Application Notes for Monostable Multivibrators

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC1G123 Single Retriggerable Monostable Multivibrator with Schmitt-Trigger Inputs LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here