SN74AHC123A Status: ACTIVE

Dual Retriggerable Monostable Multivibrators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN54AHC123A SN74AHC123A
Voltage Nodes(V)5, 3.3  5, 3.3  
Vcc range(V)2 to 5.5  2 to 5.5  
RatingMilitary  Catalog  
Technology FamilyAHC  AHC  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN74AHC123A

Version Part Number Definition
Enhanced Product SN74AHC123A-EP Supports Defense, Aerospace and Medical Applications
Military SN54AHC123A QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD74HC123: High Speed CMOS Logic Dual Retriggerable Monostable Multivibrators with Reset
  • SN74LVC1G14: Single Schmitt-Trigger Inverter

Product Information

Features

  • Operating Range 2-V to 5.5-V VCC
  • Schmitt-Trigger Circuitry On A\, B, and CLR\ Inputs for Slow Input Transition Rates
  • Edge Triggered From Active-High or Active-Low Gated Logic Inputs
  • Retriggerable for Very Long Output Pulses
  • Overriding Clear Terminates Output Pulse
  • Glitch-Free Power-Up Reset On Outputs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Description

The ’AHC123A devices are dual retriggerable monostable multivibrators designed for 2-V to 5.5-V VCC operation.

These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A\ input is low, and the B input goes high. In the second method, the B input is high, and the A\ input goes low. In the third method, the A\ input is low, the B input is high, and the clear (CLR)\ input goes high.

The output pulse duration is programmed by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR\ low.

Pulse triggering occurs at a particular voltage level and is not directly related to the transition time of the input pulse. The A\, B, and CLR\ inputs have Schmitt triggers with sufficient hysteresis to handle slow input transition rates with jitter-free triggering at the outputs.

Once triggered, the basic pulse duration can be extended by retriggering the gated low-level-active (A\) or high-level-active (B) input. Pulse duration can be reduced by taking CLR\ low. CLR\ input can be used to override A\ or B inputs. The input/output timing diagram illustrates pulse control by retriggering the inputs and early clearing.

The variance in output pulse duration from device to device typically is less than ±0.5% for given external timing components. An example of this distribution for the ’AHC123A is shown in Figure 10. Variations in output pulse duration versus supply voltage and temperature are shown in Figure 6.

During power up, Q outputs are in the low state, and Q\ outputs are in the high state. The outputs are glitch free, without applying a reset pulse.

For additional application information on multivibrators, see the application report Designing With the SN74AHC123A and SN74AHCT123A, literature number SCLA014.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
SN74AHC123ADACTIVE-40 to 850.22 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74AHC123ADBRACTIVE-40 to 850.24 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADBRE4ACTIVE-40 to 850.24 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADBRG4ACTIVE-40 to 850.24 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADE4ACTIVE-40 to 850.22 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74AHC123ADG4ACTIVE-40 to 850.22 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74AHC123ADGVRACTIVE-40 to 850.26 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADGVRE4ACTIVE-40 to 850.26 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADGVRG4ACTIVE-40 to 850.26 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADRACTIVE-40 to 850.20 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADRE4ACTIVE-40 to 850.20 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ADRG4ACTIVE-40 to 850.20 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123ANACTIVE-40 to 850.22 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74AHC123ANE4ACTIVE-40 to 850.22 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
SN74AHC123APWRACTIVE-40 to 850.22 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123APWRE4ACTIVE-40 to 850.22 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN74AHC123APWRG4ACTIVE-40 to 850.22 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:07 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN74AHC123AD
AmericasArrow >1k
Avnet >1k
Rochester Electronics 368
AsiaWPI 3
EuropeAvnet-SILICA 80
EBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74AHC123ADBR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSN74AHC123ADBRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AHC123ADBRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AHC123ADE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AHC123ADG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AHC123ADGVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksSN74AHC123ADGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksSN74AHC123ADGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AHC123ADR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics 62
TI Lead Time*: 15 WeeksSN74AHC123ADRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN74AHC123ADRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksSN74AHC123AN
AmericasRochester Electronics >1k
AsiaFarnell Asia 782
EuropeFarnell 782
WorldwideMouser Electronics 870
TI Lead Time*: 14 WeeksSN74AHC123ANE4
None Reported
View Distributors
TI Lead Time*: 19 WeeksSN74AHC123APWR
None Reported
View Distributors
TI Lead Time*: 19 WeeksSN74AHC123APWRE4
None Reported
View Distributors
TI Lead Time*: 19 WeeksSN74AHC123APWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AHC123AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123AN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74AHC123ANE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN74AHC123APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123APWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC123APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AHC123A Help

Datasheet

Application Notes

View Application Notes for Monostable Multivibrators

User Guides

Selection Guides

More Literature

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD74HC123 High Speed CMOS Logic Dual Retriggerable Monostable Multivibrators with Reset SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here