SN74AHC1G04-Q1 Status: ACTIVE

Automotive Catalog Single Inverter Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AHC1G04-Q1
No. of Gates1  
tpd max(ns)7.5  
Output LevelCMOS  
Pin/Package5SC70, 5SOT-23  
IOH(mA)-8  
IOL(mA)8  
Voltage Nodes(V)3.3, 5  
Vcc min(V)2  
Vcc max(V)5.5  
Approx. Price (US$) 0.15 | 1ku  
Operating Temp Range(Celsius)-40 to 125  
Technology FamilyAHC  
Input LevelCMOS  
ICC(uA)20  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of SN74AHC1G04-Q1

Version Part Number Definition
Catalog SN74AHC1G04 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds JESD 22
    • 1500-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Operating Range of 2 V to 5.5 V
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

DESCRIPTION/ORDERING INFORMATION

The SN74AHC1G04 contains one inverter gate. The device performs the Boolean function Y = A.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
1A1G04QDBVRG4Q1ACTIVE-40 to 1250.15 | 1kuSOT-23 (DBV) | 5 View 3000 Purchase Samples
CAHC1G04QDCKRG4Q1ACTIVE-40 to 1250.15 | 1kuSC70 (DCK) | 5 View 3000 Purchase Samples
SN74AHC1G04QDBVRQ1ACTIVE-40 to 1250.15 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Footprint
SN74AHC1G04QDCKRQ1ACTIVE-40 to 1250.15 | 1kuSC70 (DCK) | 5 View 3000 Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:15 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks1A1G04QDBVRG4Q1
None Reported
View Distributors
Call**SN74AHC1G04QDBVRQ1
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 886
Mouser Electronics >1k
TI Lead Time*: 12 WeeksSN74AHC1G04QDCKRQ1
AmericasArrow >1k
Rochester Electronics >1k
EuropeCompel >1k
EBV Elektronik >1k
WorldwideDigiKey >1k
Mouser Electronics 479
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
1A1G04QDBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
CAHC1G04QDCKRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHC1G04QDBVRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView
SN74AHC1G04QDCKRQ1  TBD CU SNPB Level-1-235C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AHC1G04-Q1 Help

Datasheet

Application Notes

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for SN74AHC1G04-Q1:

View All Tags

Other Support



Click Here