SN74AHC1G86-EP Status: ACTIVE

Enhanced Product Single 2 Input Exclusive Or Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN74AHC1G86-EP
No. of Gates1  
Pin/Package5SC70  
IOH(mA)-8  
IOL(mA)8  
Vcc min(V)2  
Vcc max(V)5.5  
Approx. Price (US$) 0.33 | 1ku  
Operating Temp Range(Celsius)-55 to 125  
Technology FamilyAHC  
ICC(uA)10  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SN74AHC1G86-EP

Version Part Number Definition
Catalog SN74AHC1G86 TI's standard catalog product

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Operating Range of 2 V to 5.5 V
  • Max tpd of 10 ns at 5 V
  • Low Power Consumption, 10 µA Max ICC
  • ±8 mA Output Drive at 5 V
  • Schmitt Trigger Action at All Inputs Makes the Circuit Tolerant for Slower Input Rise and Fall Time
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74AHC1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN74AHC1G86MDCKREPACTIVE-55 to 125V62/08612-01XE0.33 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&RContact TI Distributor or Sales Office
V62/08612-01XEACTIVE-55 to 125 0.33 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:14 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksSN74AHC1G86MDCKREP
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksV62/08612-01XE
AmericasArrow >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN74AHC1G86MDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/08612-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AHC1G86-EP Help

Datasheet

Application Notes

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here