SN74AHCT125-Q1 Status: ACTIVE

Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74AHCT125-Q1
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
LogicTrue  
Input LevelTTL  
Output LevelCMOS  
Output Drive(mA)-8/8  
No. of Outputs4  
tpd max(ns)8.5  
Static Current0.02  
RatingAutomotive  
Technology FamilyAHCT  
 Samples
 Inventory

Other qualified versions of SN74AHCT125-Q1

Version Part Number Definition
Catalog SN74AHCT125 TI's standard catalog product
Enhanced Product SN74AHCT125-EP Supports Defense, Aerospace and Medical Applications
Military SN54AHCT125 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN74HC14-Q1: Automotive Catalog Hex Schmitt-Trigger Inverters
  • Product Information

    Features

    • Qualified for Automotive Applications
    • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
    • Inputs Are TTL-Voltage Compatible

    Description

    The SN74AHCT125 is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable OE input is high. When OE is low, the respective gate passes the data from the A input to its Y output.

    To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CAHCT125QPWRG4Q1ACTIVE-40 to 1250.29 | 1kuTSSOP (PW) | 14 View 2000 
    SN74AHCT125QDRG4Q1ACTIVE-40 to 1250.29 | 1kuSOIC (D) | 14 View 2500 Purchase Samples
    SN74AHCT125QDRQ1ACTIVE-40 to 1250.29 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this FootprintPurchase Samples
    SN74AHCT125QPWRQ1ACTIVE-40 to 1250.29 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:15 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksCAHCT125QPWRG4Q1
    WorldwideDigiKey >1k
    TI Lead Time*: 19 WeeksSN74AHCT125QDRG4Q1
    WorldwideDigiKey  Available
    TI Lead Time*: 19 WeeksSN74AHCT125QDRQ1
    AmericasRochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN74AHCT125QPWRQ1
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CAHCT125QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74AHCT125QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN74AHCT125QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
    SN74AHCT125QPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN74AHCT125-Q1 Help

    Datasheet

    Application Notes

    View Application Notes for Non-Inverting Buffers and Drivers

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74HC14-Q1 Automotive Catalog Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for SN74AHCT125-Q1:

    View All Tags

    Other Support



    Click Here