SN74AHCT126-Q1 Status: ACTIVE

Automotive Catalog Quadruple Bus Buffer Gates With 3-State Outputs


      
         
Alert me about changes<br/>to this product

 SN74AHCT126-Q1
Voltage Nodes(V)5  
Vcc range(V)4.5 to 5.5  
LogicTrue  
Input LevelTTL  
Output LevelCMOS  
Output Drive(mA)-8/8  
No. of Outputs4  
tpd max(ns)8.5  
Static Current0.02  
RatingAutomotive  
Technology FamilyAHCT  
 Samples
 Inventory

Other qualified versions of SN74AHCT126-Q1

Version Part Number Definition
Catalog SN74AHCT126 TI's standard catalog product
Enhanced Product SN74AHCT126-EP Supports Defense, Aerospace and Medical Applications
Military SN54AHCT126 QML certified for Military and Defense Applications

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Inputs Are TTL-Voltage Compatible

Contact factory for details. Q100 qualification data available on request.

Description

The SN74AHCT126 device is a quadruple bus buffer gate featuring independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low. When OE is high, the respective gate passes the data from the A input to its Y output.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
CAHCT126QPWRG4Q1ACTIVE-40 to 1250.29 | 1kuTSSOP (PW) | 14 View 2000 Purchase Samples
SN74AHCT126QDRG4Q1ACTIVE-40 to 1250.29 | 1kuSOIC (D) | 14 View 2500 
SN74AHCT126QDRQ1ACTIVE-40 to 1250.29 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Footprint
SN74AHCT126QPWRQ1ACTIVE-40 to 1250.29 | 1kuTSSOP (PW) | 14 View 2000 Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:14 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCAHCT126QPWRG4Q1
None Reported
View Distributors
TI Lead Time*: 20 WeeksSN74AHCT126QDRG4Q1
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN74AHCT126QDRQ1
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN74AHCT126QPWRQ1
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CAHCT126QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHCT126QDRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN74AHCT126QDRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
SN74AHCT126QPWRQ1 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-1-250C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN74AHCT126-Q1 Help

Datasheet

Application Notes

View Application Notes for Non-Inverting Buffers and Drivers

User Guides

Selection Guides

More Literature

Support and Community

Customer Tags Help

Most Popular Tags for SN74AHCT126-Q1:

View All Tags

Other Support



Click Here