Customers Who Evaluated This Product Also Evaluated
SN74LVC1G126-Q1: Automotive Catalog Single Bus Buffer Gate With 3-State Outputs
SN74AHC1G125: Single Bus Buffer Gate with 3-State Output
SN74AHCT1G125-Q1: Automotive Catalog Single Bus Buffer Gate With 3-State Output
SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
Product Information
Features
Qualification in Accordance With AEC-Q100
Qualified for Automotive Applications
Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0), 1000-V Charged-Device Model
Operating Range of 3 V to 5.5 V
Max tpd of 6 ns at 5 V
Low Power Consumption, 10-µA Max ICC
±8-mA Output Drive at 5 V
Inputs Are TTL-Voltage Compatible
Contact factory for details. Q100 qualification data available on request.
Description
The SN74AHCT1G126 is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:13 AM GMT, 25 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Technical Documents
Most useful technical documents for SN74AHCT1G126-Q1